Units | Price/unit after discount | Applied Discount |
1 | £ 145.45 | 0% |
3 | £ 130.91 | 10% |
5 | £ 123.63 | 15% |
10 | £ 116.36 | 20% |
20 | £ 109.09 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 145.45 | 0% |
3 | £ 130.91 | 10% |
5 | £ 123.63 | 15% |
10 | £ 116.36 | 20% |
20 | £ 109.09 | 25% |
High tensile steel, strength class >8.
Supplied with CE certificate.
Three articulations.
Very low overhang for improved safety.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures,
but this affects the load rating - please ask for more information.
Longer or shorter thread lengths can be supplied but please consult our technical department for this information if required.
Please refer to our technical information pages when specifying and/or using.
Tighten by hex. key or spanner.
The thread diameter and depth must be appropriate to the material into which it will be installed:
Steel (min. ST37) - 1 x thread dia.
Cast iron - 1.25 x thread dia.
Aluminium - 2 x thread dia.
Other light metals - 2.5 x thread dia.
Tolerance of female thread to be 6H (metric) or UNC-2B (inch).
Supplied with certificate and operating instructions..