Steel Shackles
Price & Availability | Order No. | d1 | d2 | d3 | h1 | w1 | w2 | Load max. kg |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P4098.16 | 16 | 30 | 13 | 41 | 21 | 47 | 1000 | 0.34 | |||||||||||||||||||||||||||||||||||||||||||
P4098.19 | 19 | 42 | 16 | 51 | 27 | 59 | 3250 | 0.70 | |||||||||||||||||||||||||||||||||||||||||||
P4098.22 | 22 | 48 | 19 | 60 | 32 | 70 | 4750 | 1.18 | |||||||||||||||||||||||||||||||||||||||||||
£ 8.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
P4098.25 | 25 | 57 | 22 | 71 | 36 | 80 | 6500 | 1.64 | |||||||||||||||||||||||||||||||||||||||||||
P4098.28 | 28 | 62 | 25 | 81 | 43 | 93 | 8500 | 2.41 | |||||||||||||||||||||||||||||||||||||||||||
P4098.32 | 32 | 69 | 29 | 90 | 46 | 104 | 9500 | 3.27 | |||||||||||||||||||||||||||||||||||||||||||
P4098.35 | 35 | 78 | 32 | 100 | 52 | 116 | 12000 | 4.59 | |||||||||||||||||||||||||||||||||||||||||||
P4098.38 | 38 | 86 | 35 | 113 | 57 | 127 | 13500 | 6.00 | |||||||||||||||||||||||||||||||||||||||||||
P4098.42 | 42 | 94 | 38 | 124 | 60 | 136 | 17000 | 8.33 | |||||||||||||||||||||||||||||||||||||||||||
P4098.50 | 50 | 112 | 44 | 146 | 73 | 161 | 25000 | 12.83 | |||||||||||||||||||||||||||||||||||||||||||
P4098.55 | 55 | 127 | 51 | 171 | 83 | 185 | 35000 | 19.30 | |||||||||||||||||||||||||||||||||||||||||||
P4098.70 | 70 | 152 | 64 | 203 | 105 | 232 | 55000 | 34.50 | |||||||||||||||||||||||||||||||||||||||||||
P4098.82 | 82 | 165 | 75 | 230 | 127 | 279 | 85000 | 60.00 | |||||||||||||||||||||||||||||||||||||||||||
P4098.95 | 95 | 203 | 89 | 253 | 133 | 317 | 120000 | 93.00 |
High-tensile steel.
Pin: hot-dip galvanized and lacquered; shackle: hot-dip galvanized.
CE marked.