Units | Price/unit after discount | Applied Discount |
1 | £ 224.67 | 0% |
5 | £ 213.44 | 5% |
10 | £ 202.20 | 10% |
20 | £ 190.97 | 15% |
50 | £ 168.50 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 224.67 | 0% |
5 | £ 213.44 | 5% |
10 | £ 202.20 | 10% |
20 | £ 190.97 | 15% |
50 | £ 168.50 | 25% |
Pin & Body: stainless steel 1.4542 (AISI 630), precipitation hardened.
Shackle: stainless steel 1.4571.
Actuation Button: aluminium, red anodised.
Spring: stainless steel.
Pressing = unlocking.
Releasing = locking.
Lifts forces up to 4.8kN (with a 5 fold in-built safety factor).
Temperature range up to +250°C.
Easy installation with plain drilled hole to H11 tolerance.
Corrosion and weather resistant, therefore suitable for outdoor applications.
The design of the safety shackle prevents accidental locking/unlocking. Safety shackle is adjustable and can be used to lift components at 90°, 45° or 180°.
* are values calculated on a 5-fold safety against breakage.
When machining receiving hole in aluminium we recommend use of hardened bush or collar in receiving hole, see our part no. P4077.
Supplied with TUV test certificate of manufacturing process. Parts not individually tested.