Units | Price/unit after discount | Applied Discount |
1 | £ 3.45 | 0% |
20 | £ 2.93 | 15% |
50 | £ 2.59 | 25% |
100 | £ 2.24 | 35% |
200 | £ 2.07 | 40% |
500 | £ 1.73 | 50% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.45 | 0% |
20 | £ 2.93 | 15% |
50 | £ 2.59 | 25% |
100 | £ 2.24 | 35% |
200 | £ 2.07 | 40% |
500 | £ 1.73 | 50% |
Forged steel (C15E) annealed and zinc plated. Contact face machined.
CE marked.
To DIN 580.
When using lifting eye bolts it is critical to ensure that the face is in firm contact with the mating surface.
These lifting bolts are generally installed and remain on a piece of equipment for the purpose of transporting them. They are not for repeated lifting use - if this is required our swivelling lifting bolt range should be used.
Maximum load values are only applicable when the thread is fully screwed in, and the material it is being used in is as least as strong as the that of the bolt.
Temperature range -20°C to +200°C.
F1 and F2 values given are for steel and cast iron components.
Not to be used at lift angles of greater than 45° or with swivelling loads.
Supplied with certificate and operating instructions.