Units | Price/unit after discount | Applied Discount |
1 | £ 1,143.34 | 0% |
3 | £ 1,029.01 | 10% |
5 | £ 971.84 | 15% |
10 | £ 914.67 | 20% |
20 | £ 857.51 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,143.34 | 0% |
3 | £ 1,029.01 | 10% |
5 | £ 971.84 | 15% |
10 | £ 914.67 | 20% |
20 | £ 857.51 | 25% |
High tensile steel, strength class >8.
Supplied with CE certificate.
Designed to be used directly with the hook of the crane. Load ratings clearly marked.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures,
but this affects the load rating - please ask for more information.
Please refer to our technical information pages when specifying and/or using.
Double articulation allows perfect alignment with the sling if the part rotates during the lift.
With "automatic" position recovery system for best orientation to sling direction.
Tighten by hex. key or spanner.
Tolerance of male thread to be 6H (metric) or UNC-2B (inch).
Supplied with certificate and operating instructions.