SV Tolerance Rings
Stainless Steel
Stainless steel (type 304, DIN 1.4301).
Tolerance rings allow the mating of parts with wider tolerances.
The waves are on the inside, the ring sits on the housing bore with the waves being compressed by the shaft diameter.
For use where there is an accurate shaft but the bore may have a wide tolerance.