Constant Force Springs
Stainless steel (EN10270-3, DIN 1.4310).
Constant force extension springs provide a huge range of application opportunities. Springs can be extended in excess of 50 times the relaxed length of the spring, and can be mounted on a bobbin or bush free running in a cavity or recess. Springs can be joined or laminated to provide increased force with minimal increases in space requirements.