Hand Setting Tool
Price & Availability | Order No. | d1 | d2 +0.1|-0.0 |
d3 inch |
l1 | l2 | l3 | t1 |
---|---|---|---|---|---|---|---|---|
P0196.070-xxx | 7.0 | 7.0 | 0,012-0,13 | 13.0 | 7.5 | 8.0 | 4-40 UNC | |
P0196.080-xxx | 8.0 | 8.0 | 0,012-0,15 | 14.0 | 8.5 | 9.0 | 6-32 UNC | |
P0196.090-xxx | 9.0 | 9.0 | 0,012-0,17 | 16.0 | 9.5 | 10.0 | 8-32 UNC | |
P0196.100-xxx | 10.0 | 10.0 | 0,012-0,20 | 18.0 | 10.5 | 11.0 | 10-32 UNC | |
P0196.120-xxx | 12.0 | 12.0 | 0,012-0,24 | 21.0 | 12.5 | 13.0 | 10-32 UNC | |
P0196.140-xxx | 14.0 | 14.0 | 0,12-0,28 | 25.0 | 14.5 | 15.0 | 1/4-20 UNC | |
P0196.160-xxx | 16.0 | 16.0 | 0,012-0,30 | 28.0 | 16.5 | 17.0 | 1/4-20 UNC | |
P0196.180-xxx | 18.0 | 18.0 | 0,012-0,35 | 31.5 | 18.5 | 19.0 | 5/16-18 UNC | |
P0196.200-xxx | 20.0 | 20.0 | 0,012-0,40 | 35.0 | 20.5 | 21.0 | 3/8-16 UNC | |
P0196.220-xxx | 22.0 | 22.0 | 0,012-0,43 | 38.5 | 22.5 | 23.0 | 3/8-16 UNC |
Sleeve: case-hardened steel, black oxide finish.
Pin: heat-treatable steel, black oxide finish.
Select the bore size and d3 required (in inches).
eg. P0196.070-030 is a 7mm pull plug restrictor with 0.030" orifice.
Please refer to technical pages for product installation details.