Hand Setting Tool
Price & Availability | Order No. | d1 | d2 +0.1|-0.0 |
l1 | l2 | l3 | t1 |
---|---|---|---|---|---|---|---|
P0195.070 | 7.0 | 7.0 | 13.0 | 7.5 | 8.0 | 4-40 UNC | |
P0195.080 | 8.0 | 8.0 | 14.0 | 8.5 | 9.0 | 6-32 UNC | |
P0195.090 | 9.0 | 9.0 | 16.0 | 9.5 | 10.0 | 8-32 UNC | |
P0195.100 | 10.0 | 10.0 | 18.0 | 10.5 | 11.0 | 10-32 UNC | |
P0195.120 | 12.0 | 12.0 | 21.0 | 12.5 | 13.0 | 10-32 UNC | |
P0195.140 | 14.0 | 14.0 | 25.0 | 14.5 | 15.0 | 1/4-20 UNC | |
P0195.160 | 16.0 | 16.0 | 28.0 | 16.5 | 17.0 | 1/4-20 UNC | |
P0195.180 | 18.0 | 18.0 | 31.5 | 18.5 | 19.0 | 5/16-18 UNC | |
P0195.200 | 20.0 | 20.0 | 35.0 | 20.5 | 21.0 | 3/8-16 UNC | |
P0195.220 | 22.0 | 22.0 | 38.5 | 22.5 | 23.0 | 3/8-16 UNC |
Sleeve: case-hardened steel, black oxide finish.
Pin: heat-treatable steel, black oxide finish.
These high pressure sealing plugs are used to blank off externally drilled holes for air and gas.
No need for tapping, reaming, machining of O-ring grooves or the use of tapes or sealants.
Please refer to technical pages for product installation details.