Heavy duty
metric & BSPP
Steel (self-colour), stainless steel (A4, AISI 316) or brass.
To DIN 7604A. Most metric screw plug threads are fine threads.
Tightening torque is dependent on fluid, pressure, temperature, and material pairing.
Also available on request with O rings (NBR, Viton, EPDM, Silicone etc),
permanent magnet, and polyamide melt seal under head.