Units | Price/unit after discount | Applied Discount |
1 | £ 13.12 | 0% |
50 | £ 10.50 | 20% |
100 | £ 9.18 | 30% |
200 | £ 6.56 | 50% |
1000 | £ 5.25 | 60% |
Units | Price/unit after discount | Applied Discount |
1 | £ 13.12 | 0% |
50 | £ 10.50 | 20% |
100 | £ 9.18 | 30% |
200 | £ 6.56 | 50% |
1000 | £ 5.25 | 60% |
Steel (self-colour & zinc-plated, class 5.8), stainless steel (A2 & A4), and brass.
To DIN 908. Most metric screw plug threads are fine threads.
Inch threads beginning with "G" indicate BSPP (British Standard Pipe Parallel threads ISO 228).
For sealing washers (copper to DIN 7603A see part no. P0334).
Tightening torque is dependent on fluid, pressure, temperature, and material pairing.
Also available on request with O rings (NBR, Viton, EPDM, Silicone etc),
permanent magnet, and polyamide melt seal under head (PS).
ZP - Zinc Plated
A2 - A2 Stainless Steel
A4 - A4 Stainless Steel
BR - Brass