Ratchets and pawl
Stainless steel
Price & Availability | CAD | Order No. | No. of teeth | Module | Ø d | Bore dia. | t | C.D. +0.06|-0.00 |
Whole depth | Pawl |
---|---|---|---|---|---|---|---|---|---|---|
R16S120-20 | 20 | 1.59 | 31.7 | 16 | 9.5 | 38.9 | 3.1 | Size 1 | ||
£ 69.63 per unit (click for quantity discounts) Ready to despatch 23 Need more? Please call us. | ||||||||||
R16S120-24 | 24 | 1.59 | 38.1 | 16 | 9.5 | 40.6 | 3.1 | Size 1 | ||
£ 75.04 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us. | ||||||||||
R16S120-32 | 32 | 1.59 | 50.8 | 16 | 9.5 | 44.5 | 3.1 | Size 1 | ||
£ 105.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
R16S120-48 | 48 | 1.59 | 76.2 | 16 | 9.5 | 53.3 | 3.1 | Size 1 | ||
R16S120-56 | 56 | 1.59 | 88.9 | 16 | 9.5 | 58.4 | 3.1 | Size 1 | ||
R16S120-65 | 65 | 1.59 | 101.6 | 16 | 9.5 | 63.5 | 3.1 | Size 1 | ||
R24S106-24 | 24 | 1.05 | 25.4 | 10 | 6.4 | 28.2 | 1.8 | Size 2 | ||
R24S106-30 | 30 | 1.05 | 31.7 | 10 | 6.4 | 30.0 | 1.8 | Size 2 | ||
R24S106-36 | 36 | 1.05 | 38.1 | 10 | 6.4 | 32.0 | 1.8 | Size 2 | ||
R24S106-48 | 48 | 1.05 | 50.8 | 10 | 6.4 | 36.8 | 1.8 | Size 2 | ||
£ 306.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | ||||||||||
R24S106-72 | 72 | 1.05 | 76.2 | 10 | 6.4 | 47.2 | 1.8 | Size 2 | ||
R32S103-24 | 21 | 0.79 | 19.0 | 10 | 3.0 | 26.4 | 1.5 | Size 2 | ||
R32S103-32 | 32 | 0.79 | 25.4 | 10 | 3.0 | 28.2 | 1.5 | Size 2 | ||
R32S103-40 | 40 | 0.79 | 31.7 | 10 | 3.0 | 30.0 | 1.5 | Size 2 | ||
R32S103-48 | 48 | 0.79 | 38.1 | 10 | 3.0 | 32.0 | 1.5 | Size 2 | ||
R32S103-64 | 64 | 0.79 | 50.8 | 10 | 3.0 | 36.8 | 1.5 | Size 2 | ||
R48S103-36 | 36 | 0.53 | 19.0 | 10 | 3.0 | 26.2 | 0.9 | Size 2 | ||
R48S103-48 | 48 | 0.53 | 25.4 | 10 | 3.0 | 28.4 | 0.9 | Size 2 | ||
R32S103-96 | 96 | 0.79 | 76.2 | 10 | 3.0 | 47.2 | 1.5 | Size 2 | ||
R48S103-60 | 60 | 0.53 | 31.7 | 10 | 3.0 | 30.5 | 0.9 | Size 2 | ||
R48S103-72 | 72 | 0.53 | 38.1 | 10 | 3.0 | 32.5 | 0.9 | Size 2 | ||
R48S103-96 | 96 | 0.53 | 50.8 | 10 | 3.0 | 37.3 | 0.9 | Size 2 | ||
R48S103-144 | 144 | 0.53 | 76.2 | 10 | 3.0 | 47.8 | 0.9 | Size 2 | ||
£ 134.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. |
Stainless steel 303.
Right hand operation.
Order pawl and mounting shoulder screw separately.
Hardness of pawl - HRc32-38, material 17-4PH stainless steel.
Mounting shoulder screw - stainless steel 416.
Special ratchet and pawls made to order.