Units | Price/unit after discount | Applied Discount |
1 | £ 13.18 | 0% |
5 | £ 11.86 | 10% |
20 | £ 10.54 | 20% |
40 | £ 9.23 | 30% |
100 | £ 7.91 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 13.18 | 0% |
5 | £ 11.86 | 10% |
20 | £ 10.54 | 20% |
40 | £ 9.23 | 30% |
100 | £ 7.91 | 40% |
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8- 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,04 - 0,10mm.
Module 1 for gears with 8-10 teeth see R5175 & R5176, for gears with 12-18 teeth see R5177, for gears with 14-120 teeth with set screw see R5179.
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.