Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. h9 |
l1 | l2 | l3 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5199.150-008 | 8 | Shifted gear * | 16 | 18 | 9 | 90 | 24 | 48 | 10.31 | 56.2 | ||||||||||||||||||||||||||||||||
£ 37.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||
R5199.150-010 | 10 | Shifted gear * | 19 | 18 | 12 | 90 | 24 | 48 | 14.23 | 94.1 | ||||||||||||||||||||||||||||||||
£ 41.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Carbon steel (ISO C45).
Accuracy to JIS B 1702-1 (ISO) class 8-9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,06 - 0,15mm. Rack shift coefficient x = 0.5.
For module 1.5 hubless steel gears with 60-100 teeth see R5194.
For gears with 8-10 teeth alternative see R5198,
for gears with 12-14 teeth see R5200,
for gears with 15-100 teeth See R5201 & R5204 (reduced weight version).
Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.