Price & Availability | Order No. | Module | No. of teeth z | Pitch dia. d1 | d2 | w1 | d3 tol. H8 |
d4 | l1 | Thread d5 | l2 | Torque max. Nm |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R5100.030-014 | 14 | 4.2 | 4.8 | 4 | 2 | 5.0 | 12 | M 1,6 | 2.5 | 0.031 | 1.5 | ||||||||||||||||||||||||||||||||||||||
£ 10.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5100.030-015 | 15 | 4.5 | 5.1 | 4 | 2 | 5.5 | 12 | M 1,6 | 2.5 | 0.034 | 1.8 | ||||||||||||||||||||||||||||||||||||||
£ 10.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5100.030-016 | 16 | 4.8 | 5.4 | 4 | 2 | 5.5 | 12 | M 1,6 | 2.5 | 0.038 | 1.9 | ||||||||||||||||||||||||||||||||||||||
£ 11.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
R5100.030-018 | 18 | 5.4 | 6.0 | 4 | 2 | 6.0 | 12 | M 2,0 | 2.5 | 0.046 | 2.3 | ||||||||||||||||||||||||||||||||||||||
£ 11.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Brass (C3604B).
Accuracy to JIS B 1702-1 (ISO) class 9.
20° pressure angle, full depth tooth. Amount of backlash when assembling gears = 0,006 - 0,018 mm.
For module 0.3 brass gears with 20-120 teeth see R5101. Max. allowable torque (Nm) is based on standard operating conditions (see technical pages) with a safety factor of 1.2. For non standard applications apply a suitable safety factor depending on frequency of use, type of working etc.