Anti-backlash Pinions
1,0 to 0,5 module
Price & Availability | Order No. | No. of teeth | Type | d1 | d2 | d3 | d4 | d5 | w1 | w2 | w3 | h |
---|---|---|---|---|---|---|---|---|---|---|---|---|
R2088.016-08-ST | 16 | W/o Keyway | 8 | - | - | 24.0 | 27.0 | 18 | - | - | - | |
R2088.018-10-ST | 18 | W/o Keyway | 10 | - | - | 27.0 | 30.0 | 18 | - | - | - | |
R2088.020-10-ST | 20 | W/o Keyway | 10 | - | - | 30.0 | 33.0 | 18 | - | - | - | |
R2088.024-12-ST | 24 | W/o Keyway | 12 | - | - | 36.0 | 39.0 | 18 | - | - | - | |
R2088.025-12-ST | 25 | W/o Keyway | 12 | - | - | 37.5 | 40.5 | 18 | - | - | - | |
R2088.028-12-ST | 28 | W/o Keyway | 12 | - | - | 42.0 | 45.0 | 18 | - | - | - | |
R2088.030-14-ST | 30 | W/o Keyway | 14 | - | - | 45.0 | 48.0 | 18 | - | - | - | |
R2088.032-14-ST | 32 | W/o Keyway | 14 | - | - | 48.0 | 51.0 | 16 | - | - | - | |
R2088.036-14-ST | 36 | W/o Keyway | 14 | - | - | 54.0 | 57.0 | 16 | - | - | - | |
R2088.040-14-ST | 40 | W/o Keyway | 14 | - | - | 60.0 | 63.0 | 16 | - | - | - | |
R2088.048-16-ST | 48 | W/o Keyway | 16 | - | - | 72.0 | 75.0 | 16 | - | - | - | |
R2088.050-16-ST | 50 | W/o Keyway | 16 | - | - | 75.0 | 78.0 | 16 | - | - | - | |
R2088.056-16-ST | 56 | W/o Keyway | 16 | - | - | 84.0 | 87.0 | 16 | - | - | - | |
R2088.060-16-ST | 60 | W/o Keyway | 16 | - | - | 90.0 | 93.0 | 16 | - | - | - | |
R2088.064-16-ST | 64 | W/o Keyway | 16 | - | - | 96.0 | 99.0 | 16 | - | - | - | |
R2088.070-16-ST | 70 | W/o Keyway | 16 | - | - | 105.0 | 108.0 | 16 | - | - | - | |
R2088.072-18-ST | 72 | W/o Keyway | 18 | - | - | 108.0 | 111.0 | 18 | - | - | - | |
R2088.080-18-ST | 80 | W/o Keyway | 18 | - | - | 120.0 | 123.0 | 18 | - | - | - | |
R2088.100-18-ST | 100 | W/o Keyway | 18 | - | - | 150.0 | 153.0 | 18 | - | - | - | |
R2088.020-14-ST | 20 | With Keyway | 14 | - | - | 30.0 | 33.0 | 18 | 8 | 4 | 1.8 | |
R2088.024-16-ST | 24 | With Keyway | 16 | - | - | 36.0 | 39.0 | 18 | 8 | 5 | 2.3 | |
R2088.025-16-ST | 25 | With Keyway | 16 | - | - | 37.5 | 40.5 | 18 | 8 | 5 | 2.3 | |
R2088.028-16-ST | 28 | With Keyway | 16 | - | - | 42.0 | 45.0 | 18 | 8 | 5 | 2.3 | |
R2088.030-18-ST | 30 | With Keyway | 18 | - | - | 45.0 | 48.0 | 18 | 8 | 6 | 2.8 | |
R2088.032-18-ST | 32 | With Keyway | 18 | - | - | 48.0 | 51.0 | 16 | 8 | 6 | 2.8 | |
R2088.036-18-ST | 36 | With Keyway | 18 | - | - | 54.0 | 57.0 | 16 | 8 | 6 | 2.8 | |
R2088.040-18-ST | 40 | With Keyway | 18 | - | - | 60.0 | 63.0 | 16 | 8 | 6 | 2.8 | |
R2088.048-20-ST | 48 | With Keyway | 20 | - | - | 72.0 | 75.0 | 16 | 8 | 6 | 2.8 | |
R2088.050-20-ST | 50 | With Keyway | 20 | - | - | 75.0 | 78.0 | 16 | 8 | 6 | 2.8 | |
R2088.056-20-ST | 56 | With Keyway | 20 | - | - | 84.0 | 87.0 | 16 | 8 | 6 | 2.8 | |
R2088.060-20-ST | 60 | With Keyway | 20 | 40 | 76 | 90.0 | 93.0 | 16 | 8 | 6 | 2.8 | |
R2088.064-20-ST | 64 | With Keyway | 20 | 40 | 82 | 96.0 | 99.0 | 16 | 8 | 6 | 2.8 | |
R2088.070-20-ST | 70 | With Keyway | 20 | 40 | 91 | 105.0 | 108.0 | 16 | 8 | 6 | 2.8 | |
R2088.072-25-ST | 72 | With Keyway | 25 | 50 | 94 | 108.0 | 111.0 | 16 | 8 | 8 | 3.3 | |
R2088.080-25-ST | 80 | With Keyway | 25 | 50 | 106 | 120.0 | 123.0 | 16 | 8 | 8 | 3.3 | |
R2088.100-25-ST | 100 | With Keyway | 25 | 50 | 136 | 150.0 | 153.0 | 16 | 8 | 8 | 3.3 |
Carbon Steel
20° pressure angle.
Quality class DIN 7, AGMA 10.
ØH= 10 when bore=5mm
ØH= 13 when bore=8mm.
Special versions available on request
(e.g. different number of teeth, 14.5° pressure angle, quality class DIN 5 & 3 etc).