Anti-backlash Pinions
1,0 to 0,5 module
Price & Availability | Order No. | No. of teeth | d1 p.d. | d2 tol. H8 |
d3 | l1 | l2 | Module |
---|---|---|---|---|---|---|---|---|
R2088.A065-08 | 65 | 39.0 | 8 | 40.2 | 10 | 3 | 0.6 | |
R2088.A070-08 | 70 | 42.0 | 8 | 43.2 | 10 | 3 | 0.6 | |
R2088.A072-08 | 72 | 43.2 | 8 | 44.4 | 10 | 3 | 0.6 | |
R2088.A075-08 | 75 | 45.0 | 8 | 46.2 | 10 | 3 | 0.6 | |
R2088.A080-08 | 80 | 48 | 8 | 49.2 | 10 | 3 | 0.6 | |
R2088.A084-08 | 84 | 50.4 | 8 | 51.6 | 10 | 3 | 0.6 | |
R2088.A085-08 | 85 | 51.0 | 8 | 52.2 | 10 | 3 | 0.6 | |
R2088.A090-08 | 90 | 54.0 | 8 | 55.2 | 10 | 3 | 0.6 | |
R2088.A095-08 | 95 | 57.0 | 8 | 58.2 | 10 | 3 | 0.6 | |
R2088.A096-08 | 96 | 57.6 | 8 | 58.8 | 10 | 3 | 0.6 | |
R2088.A100-08 | 100 | 60.0 | 8 | 61.2 | 10 | 3 | 0.6 | |
R2088.A105-08 | 105 | 63.0 | 8 | 64.2 | 10 | 3 | 0.6 | |
R2088.A110-08 | 110 | 66.0 | 8 | 67.2 | 10 | 3 | 0.6 | |
R2088.A115-08 | 115 | 69.0 | 8 | 70.2 | 10 | 3 | 0.6 | |
R2088.A120-08 | 120 | 72.0 | 8 | 73.2 | 10 | 3 | 0.6 | |
R2088.A125-08 | 125 | 75.0 | 8 | 76.2 | 10 | 3 | 0.6 | |
R2088.A130-08 | 130 | 78.0 | 8 | 79.2 | 10 | 3 | 0.6 | |
R2088.A132-08 | 132 | 79.2 | 8 | 80.4 | 10 | 3 | 0.6 | |
R2088.A140-08 | 140 | 84.0 | 8 | 85.2 | 10 | 3 | 0.6 | |
R2088.A144-08 | 144 | 86.4 | 8 | 87.6 | 10 | 3 | 0.6 | |
R2088.A150-08 | 150 | 90.0 | 8 | 91.2 | 10 | 3 | 0.6 | |
R2088.A065-05 | 65 | 39.0 | 8 | 40.2 | 10 | 3 | 0.6 | |
R2088.A070-05 | 70 | 42.0 | 8 | 43.2 | 10 | 3 | 0.6 | |
R2088.A072-05 | 72 | 43.2 | 8 | 44.4 | 10 | 3 | 0.6 | |
R2088.A075-05 | 75 | 45.0 | 8 | 46.2 | 10 | 3 | 0.6 | |
R2088.A080-05 | 80 | 48.0 | 8 | 49.2 | 10 | 3 | 0.6 | |
R2088.A084-05 | 84 | 50.4 | 8 | 51.6 | 10 | 3 | 0.6 | |
R2088.A085-05 | 85 | 51.0 | 8 | 52.2 | 10 | 3 | 0.6 | |
R2088.A090-05 | 90 | 54.0 | 8 | 55.2 | 10 | 3 | 0.6 | |
R2088.A095-05 | 95 | 57.0 | 8 | 58.2 | 10 | 3 | 0.6 | |
R2088.A096-05 | 96 | 57.6 | 8 | 58.8 | 10 | 3 | 0.6 | |
R2088.A100-05 | 100 | 60.0 | 8 | 61.2 | 10 | 3 | 0.6 | |
R2088.A105-05 | 105 | 63.0 | 8 | 64.2 | 10 | 3 | 0.6 | |
R2088.A110-05 | 110 | 66.0 | 8 | 67.2 | 10 | 3 | 0.6 | |
R2088.A115-05 | 115 | 69.0 | 8 | 70.2 | 10 | 3 | 0.6 | |
R2088.A120-05 | 120 | 72.0 | 8 | 73.2 | 10 | 3 | 0.6 | |
R2088.A125-05 | 125 | 75.0 | 8 | 76.2 | 10 | 3 | 0.6 | |
R2088.A130-05 | 130 | 78.0 | 8 | 79.2 | 10 | 3 | 0.6 | |
R2088.A132-05 | 132 | 79.2 | 8 | 80.4 | 10 | 3 | 0.6 | |
R2088.A140-05 | 140 | 84.0 | 8 | 85.2 | 10 | 3 | 0.6 | |
R2088.A144-05 | 144 | 86.4 | 8 | 87.6 | 10 | 3 | 0.6 | |
R2088.A150-05 | 150 | 90.0 | 8 | 91.2 | 10 | 3 | 0.6 |
Aluminium (DIN 3,1355 anodized before cutting).
Hub - stainless steel (DIN 1,4305).
20° pressure angle.
Quality class DIN 7, AGMA 10.
ØH= 10 when bore=5mm
ØH= 13 when bore=8mm.
Special versions available on request
(e.g. different number of teeth, 14.5° pressure angle, quality class DIN 5 & 3 etc).