Anti-backlash Pinions
1,0 to 0,5 module
Price & Availability | Order No. | No. of teeth | d1 p.d. | d2 | d3 | w |
---|---|---|---|---|---|---|
R2086.018-16-SS | 18 | 16 | 27.0 | 30.0 | 10 | |
R2086.020-16-SS | 20 | 16 | 30.0 | 33.0 | 10 | |
R2086.024-16-SS | 24 | 16 | 36.0 | 39.0 | 10 | |
R2086.028-16-SS | 28 | 16 | 42.0 | 45.0 | 10 | |
R2086.030-16-SS | 30 | 16 | 45.0 | 48.0 | 10 | |
R2086.032-16-SS | 32 | 16 | 48.0 | 51.0 | 10 | |
R2086.036-16-SS | 36 | 16 | 54.0 | 57.0 | 10 | |
R2086.040-16-SS | 40 | 16 | 60.0 | 63.0 | 10 | |
R2086.042-16-SS | 42 | 16 | 63.0 | 66.0 | 10 | |
R2086.045-16-SS | 45 | 16 | 67.5 | 70.5 | 10 | |
R2086.048-16-SS | 48 | 16 | 72.0 | 75.0 | 10 | |
R2086.050-16-SS | 50 | 16 | 75.0 | 78.0 | 10 | |
R2086.056-16-SS | 56 | 16 | 84.0 | 87.0 | 10 | |
R2086.060-16-SS | 60 | 16 | 90.0 | 93.0 | 10 | |
R2086.064-16-SS | 64 | 16 | 96.0 | 99.0 | 10 |
A2 Stainless
20° pressure angle.
Quality class DIN 7, AGMA 10.
Special versions available on request
(e.g. different number of teeth, 14.5° pressure angle, quality class DIN 5 & 3 etc).