Anti-backlash Pinions
1,0 to 0,5 module
Price & Availability | Order No. | No. of teeth | d1 p.d. | d2 | d3 | d4 | w1 | w2 |
---|---|---|---|---|---|---|---|---|
R2084.018-12-SS | 18 | 12 | 20 | 27.0 | 30.0 | 25 | 12 | |
R2084.020-12-SS | 20 | 12 | 20 | 30.0 | 33.0 | 25 | 12 | |
R2084.024-12-SS | 24 | 12 | 20 | 36.0 | 39.0 | 25 | 12 | |
R2084.028-12-SS | 28 | 12 | 20 | 42.0 | 45.0 | 25 | 12 | |
R2084.030-12-SS | 30 | 12 | 20 | 45.0 | 48.0 | 25 | 12 | |
R2084.032-12-SS | 32 | 12 | 20 | 48.0 | 51.0 | 25 | 12 | |
R2084.036-12-SS | 36 | 12 | 20 | 54.0 | 57.0 | 25 | 12 | |
R2084.040-12-SS | 40 | 12 | 20 | 60.0 | 63.0 | 25 | 12 | |
R2084.042-12-SS | 42 | 12 | 20 | 63.0 | 66.0 | 25 | 12 | |
R2084.045-12-SS | 45 | 12 | 20 | 67.5 | 70.5 | 25 | 12 | |
R2084.048-12-SS | 48 | 12 | 20 | 72.0 | 75.0 | 25 | 12 | |
R2084.050-12-SS | 50 | 12 | 20 | 75.0 | 78.0 | 25 | 12 | |
R2084.056-12-SS | 56 | 12 | 20 | 84.0 | 87.0 | 25 | 12 | |
R2084.060-12-SS | 60 | 12 | 20 | 90.0 | 93.0 | 25 | 12 | |
R2084.064-12-SS | 64 | 12 | 20 | 96.0 | 99.0 | 25 | 12 |
A2 Stainless
20° pressure angle.
Quality class DIN 7, AGMA 10.
Special versions available on request
(e.g. different number of teeth, 14.5° pressure angle, quality class DIN 5 & 3 etc).