Anti-backlash Pinions
1,0 to 0,5 module
Price & Availability | Order No. | No. of teeth | d1 | d2 | d3 | d4 | w1 | w2 | w3 | h |
---|---|---|---|---|---|---|---|---|---|---|
R2082.015-008 | 15 | 8 | 18 | 22.5 | 25.5 | 12 | 10 | - | - | |
R2082.016-008 | 16 | 8 | 20 | 24 | 27 | 12 | 10 | - | - | |
R2082.018-010 | 18 | 10 | 22 | 27 | 30 | 12 | 10 | - | - | |
R2082.020-010 | 20 | 10 | 25 | 30 | 33 | 12 | 10 | - | - | |
R2082.024-010 | 24 | 10 | 30 | 36 | 39 | 12 | 10 | - | - | |
R2082.025-010 | 25 | 10 | 32 | 37.5 | 40.5 | 12 | 10 | - | - | |
R2082.028-010 | 28 | 10 | 36 | 42 | 45 | 12 | 10 | - | - | |
R2082.030-010 | 30 | 10 | 40 | 45 | 48 | 12 | 10 | - | - | |
R2082.032-010 | 32 | 10 | 40 | 48 | 51 | 10 | 10 | - | - | |
R2082.036-010 | 36 | 10 | 50 | 54 | 57 | 10 | 10 | - | - | |
R2082.040-012 | 40 | 12 | 50 | 60 | 63 | 10 | 10 | - | - | |
R2082.048-012 | 48 | 12 | 50 | 72 | 75 | 10 | 10 | - | - | |
R2082.050-012 | 50 | 12 | 50 | 75 | 78 | 10 | 10 | - | - | |
R2082.056-014 | 56 | 14 | 50 | 84 | 87 | 10 | 10 | - | - | |
R2082.060-014 | 60 | 14 | 50 | 90 | 93 | 10 | 10 | - | - | |
R2082.064-014 | 64 | 14 | 50 | 96 | 99 | 10 | 10 | - | - | |
R2082.070-014 | 70 | 14 | 50 | 105 | 108 | 10 | 10 | - | - | |
R2082.072-015 | 72 | 15 | 50 | 108 | 111 | 10 | 10 | - | - | |
R2082.080-015 | 80 | 15 | 60 | 120 | 123 | 10 | 10 | - | - | |
R2082.100-015 | 100 | 15 | 60 | 150 | 153 | 10 | 10 | - | - | |
R2082.020-015-K | 20 | 15 | 25 | 30 | 33 | 12 | 10 | 5 | 2.3 | |
R2082.025-015-K | 25 | 15 | 30 | 37.5 | 40.5 | 12 | 10 | 5 | 2.3 | |
R2082.028-015-K | 28 | 15 | 30 | 42 | 45 | 12 | 10 | 5 | 2.3 | |
R2082.030-015-K | 30 | 15 | 30 | 45 | 48 | 12 | 10 | 5 | 2.3 | |
R2082.036-015-K | 36 | 15 | 30 | 54 | 57 | 10 | 10 | 5 | 2.3 | |
R2082.040-018-K | 40 | 18 | 36 | 60 | 63 | 10 | 10 | 6 | 2.8 | |
R2082.048-018-K | 48 | 18 | 36 | 72 | 75 | 10 | 10 | 6 | 2.8 | |
R2082.050-018-K | 50 | 18 | 36 | 75 | 78 | 10 | 10 | 6 | 2.8 | |
R2082.056-015-K | 56 | 15 | 30 | 84 | 87 | 10 | 10 | 5 | 2.3 | |
R2082.060-018-K | 60 | 18 | 36 | 90 | 93 | 10 | 10 | 6 | 2.8 | |
R2082.064-015-K | 64 | 15 | 30 | 96 | 99 | 10 | 10 | 5 | 2.3 | |
R2082.070-015-K | 70 | 15 | 30 | 105 | 108 | 10 | 10 | 5 | 2.3 | |
R2082.072-018-K | 72 | 18 | 36 | 108 | 111 | 10 | 10 | 6 | 2.8 | |
R2082.080-018-K | 80 | 18 | 36 | 120 | 123 | 10 | 10 | 6 | 2.8 | |
R2082.100-020-K | 100 | 20 | 40 | 150 | 153 | 10 | 10 | 6 | 2.8 |
Carbon Steel
20° pressure angle.
Quality class DIN 7, AGMA 10.
Special versions available on request
(e.g. different number of teeth, 14.5° pressure angle, quality class DIN 5 & 3 etc).