Split bearing
slim
Price & Availability | Order No. | d | DL | h | Dyn. load C max. kN |
Dyn. load C0 max. kN |
Weight g |
---|---|---|---|---|---|---|---|
R4222.1025 | 1013 | 1025 | 12 | 38.4 | 348.5 | 1.85 | |
R4222.1050 | 1038 | 1050 | 12 | 38.9 | 357.0 | 1.89 | |
R4222.1075 | 1063 | 1075 | 12 | 39.3 | 365.5 | 1.94 | |
R4222.1100 | 1088 | 1100 | 12 | 39.8 | 374.0 | 1.98 | |
R4222.1125 | 1113 | 1125 | 12 | 40.2 | 382.5 | 2.03 | |
R4222.1150 | 1138 | 1150 | 12 | 40.7 | 391.0 | 2.07 | |
R4222.1175 | 1163 | 1175 | 12 | 41.1 | 399.5 | 2.12 | |
R4222.1200 | 1188 | 1200 | 12 | 41.6 | 408.0 | 2.16 | |
R4222.1225 | 1213 | 1225 | 12 | 42.0 | 416.5 | 2.21 | |
R4222.1250 | 1238 | 1250 | 12 | 42.4 | 425.0 | 2.25 | |
R4222.1275 | 1263 | 1275 | 12 | 42.8 | 433.5 | 2.30 | |
R4222.1300 | 1288 | 1300 | 12 | 43.3 | 442.0 | 2.34 | |
R4222.1325 | 1313 | 1325 | 12 | 43.7 | 450.5 | 2.39 | |
R4222.1350 | 1338 | 1350 | 12 | 44.1 | 459.0 | 2.43 | |
R4222.1375 | 1363 | 1375 | 12 | 44.5 | 467.5 | 2.48 | |
R4222.1400 | 1388 | 1400 | 12 | 44.9 | 476.0 | 2.52 | |
R4222.1425 | 1413 | 1425 | 12 | 45.3 | 484.5 | 2.57 | |
R4222.1450 | 1438 | 1450 | 12 | 45.7 | 493.0 | 2.61 | |
R4222.1475 | 1463 | 1475 | 12 | 46.1 | 501.5 | 2.66 | |
R4222.1500 | 1488 | 1500 | 12 | 46.5 | 510.0 | 2.70 | |
R4222.1525 | 1513 | 1525 | 12 | 46.9 | 518.5 | 2.75 | |
R4222.1550 | 1538 | 1550 | 12 | 47.2 | 527.0 | 2.79 | |
R4222.1575 | 1563 | 1575 | 12 | 47.6 | 535.5 | 2.84 | |
R4222.1600 | 1588 | 1600 | 12 | 48.0 | 544.0 | 2.90 | |
R4222.1625 | 1613 | 1625 | 12 | 48.4 | 554.5 | 2.93 | |
R4222.1650 | 1638 | 1650 | 12 | 48.7 | 561.0 | 2.97 | |
R4222.1675 | 1663 | 1675 | 12 | 49.1 | 569.5 | 3.02 |
Hardened corrosion resistant steel wire and ball bearings (in plastic cage).
Play in the bearings can be adjusted via the surface-solid settings or can be set by matching with spacers.
Our wire bearings are compatable with most other manufacturers and are very cost competitive. Please ask us to 'cross reference' if required.
Smaller sizes on previous page.