Split bearing
slim
Price & Availability | Order No. | d1 & d3 mm |
d2 mm |
d4 mm |
Dyn. load Cax. max. kN |
Dyn. load Crad. max. kN |
Speed max. min.-1 |
Static load C0 ax. max. kN |
Static load C0 rad. max. kN |
Weight kg |
---|---|---|---|---|---|---|---|---|---|---|
R4205.070 | 175.0 | 199.65 | 199.5 | 10.4 | 9.4 | 870 | 57.6 | 23.0 | 0.32 | |
R4205.075 | 187.7 | 212.35 | 212.20 | 10.5 | 9.5 | 810 | 61.2 | 24.8 | 0.34 | |
R4205.080 | 200.4 | 225.05 | 224.9 | 10.8 | 9.8 | 760 | 65.7 | 26.1 | 0.36 | |
R4205.085 | 213.1 | 237.75 | 237.6 | 11.0 | 10.0 | 720 | 69.3 | 27.9 | 0.38 | |
R4205.090 | 225.8 | 250.45 | 250.3 | 11.3 | 10.2 | 680 | 73.8 | 29.3 | 0.41 | |
R4205.095 | 238.5 | 263.15 | 263.0 | 11.5 | 10.4 | 640 | 78.3 | 31.5 | 0.43 | |
R4205.100 | 251.2 | 275.85 | 275.7 | 11.7 | 10.6 | 610 | 81.9 | 32.9 | 0.45 | |
R4205.105 | 263.9 | 288.55 | 288.4 | 12.0 | 10.8 | 580 | 86.4 | 34.7 | 0.47 | |
R4205.110 | 276.6 | 301.25 | 301.1 | 12.2 | 11.0 | 550 | 90.0 | 36.0 | 0.50 | |
R4205.115 | 289.3 | 313.95 | 313.8 | 12.3 | 11.2 | 530 | 94.5 | 37.8 | 0.52 | |
R4205.120 | 302.0 | 326.65 | 326.5 | 12.5 | 11.3 | 510 | 98.1 | 39.2 | 0.54 | |
R4205.130 | 327.4 | 352.05 | 351.9 | 12.9 | 11.6 | 470 | 106.2 | 42.3 | 0.59 | |
R4205.140 | 352.8 | 377.45 | 377.3 | 13.2 | 12.0 | 430 | 114.3 | 45.9 | 0.63 | |
R4205.150 | 378.2 | 402.85 | 402.7 | 13.6 | 12.2 | 400 | 122.4 | 48.6 | 0.68 | |
R4205.160 | 403.6 | 428.25 | 428.1 | 13.9 | 12.5 | 380 | 130.5 | 52.2 | 0.72 | |
R4205.170 | 429.0 | 453.65 | 453.5 | 14.1 | 12.8 | 360 | 138.6 | 55.8 | 0.77 | |
R4205.180 | 454.4 | 479.05 | 478.9 | 14.5 | 13.0 | 340 | 146.7 | 58.5 | 0.81 | |
R4205.190 | 479.8 | 504.45 | 504.3 | 14.8 | 13.3 | 320 | 154.8 | 62.1 | 0.86 | |
R4205.200 | 505.2 | 529.85 | 529.7 | 15.0 | 13.6 | 300 | 162.9 | 64.8 | 0.90 | |
R4205.210 | 530.6 | 555.25 | 555.1 | 15.3 | 13.9 | 290 | 171.0 | 68.4 | 0.95 | |
R4205.220 | 556.0 | 580.65 | 580.5 | 15.6 | 14.0 | 270 | 179.1 | 71.1 | 0.99 | |
R4205.230 | 581.4 | 606.05 | 605.9 | 15.8 | 14.3 | 260 | 187.2 | 74.7 | 1.04 | |
R4205.240 | 606.8 | 631.45 | 631.3 | 16.1 | 14.5 | 250 | 195.3 | 78.3 | 1.08 | |
R4205.250 | 632.2 | 656.85 | 656.7 | 16.3 | 14.8 | 240 | 203.4 | 81.0 | 1.13 | |
R4205.260 | 657.6 | 682.25 | 682.1 | 16.6 | 14.9 | 230 | 211.5 | 84.6 | 1.17 | |
R4205.270 | 683.0 | 707.65 | 707.5 | 16.8 | 15.2 | 220 | 220.5 | 88.2 | 1.22 | |
R4205.280 | 708.4 | 733.05 | 732.9 | 17.0 | 15.4 | 220 | 229.50 | 90.9 | 1.26 | |
R4205.290 | 733.8 | 758.45 | 758.3 | 17.2 | 15.6 | 210 | 234.0 | 94.5 | 1.31 | |
R4205.300 | 759.2 | 783.85 | 783.7 | 17.4 | 15.8 | 200 | 243.0 | 97.2 | 1.35 | |
R4205.310 | 784.6 | 809.25 | 809.1 | 17.6 | 15.9 | 190 | 252.0 | 100.8 | 1.40 | |
R4205.320 | 810.0 | 834.65 | 834.5 | 17.8 | 16.1 | 190 | 261.0 | 104.4 | 1.44 | |
R4205.330 | 835.4 | 860.05 | 859.9 | 18.0 | 16.3 | 180 | 270.0 | 107.1 | 1.49 | |
R4205.340 | 863.6 | 885.45 | 885.3 | 18.3 | 18.5 | 180 | 274.5 | 110.7 | 1.53 |
Corrosion resistant split bearing rings.
Ball bearings retained in plastic cage.
Our split bearings are compatable with most other manufacturers and are very cost competitive. Please ask us to 'cross reference' if required.