Units | Price/unit after discount | Applied Discount |
1 | £ 193.55 | 0% |
10 | £ 174.20 | 10% |
15 | £ 164.52 | 15% |
25 | £ 154.84 | 20% |
50 | £ 135.49 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 193.55 | 0% |
10 | £ 174.20 | 10% |
15 | £ 164.52 | 15% |
25 | £ 154.84 | 20% |
50 | £ 135.49 | 30% |
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance is based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life. Very low operating noise levels.
May also be used as speed increasers (here the max. shaft input speed for a 1:2 ratio unit is 750 rpm).
Temperature range is -20°C to +80°C.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.