Helical gears
1,5 module
Price & Availability | Order No. | Hand | No. of teeth | Material | Bore dia. | Pitch dia. P.D. | Outside dia. |
---|---|---|---|---|---|---|---|
R2160.R020-05 | Right | 20 | Stainless | 5 | 14.14 | 15.14 | |
R2160.R024-05 | Right | 24 | Stainless | 5 | 16.97 | 17.97 | |
R2160.R025-05 | Right | 25 | Stainless | 5 | 17.68 | 18.68 | |
R2160.R030-05 | Right | 30 | Stainless | 5 | 21.21 | 22.21 | |
R2160.R035-05 | Right | 35 | Stainless | 5 | 24.75 | 25.75 | |
R2160.R036-05 | Right | 36 | Stainless | 5 | 25.46 | 26.46 | |
R2160.R040-05 | Right | 40 | Stainless | 5 | 28.28 | 29.28 | |
R2160.R045-05 | Right | 45 | Stainless | 5 | 31.82 | 32.82 | |
R2160.R048-05 | Right | 48 | Stainless | 5 | 33.94 | 34.94 | |
R2160.R050-05 | Right | 50 | Stainless | 5 | 35.36 | 36.36 | |
R2160.R060-05 | Right | 60 | Stainless | 5 | 42.43 | 43.43 | |
R2160.R070-05 | Right | 70 | Stainless | 5 | 49.50 | 50.50 | |
R2160.R072-05 | Right | 72 | Stainless | 5 | 50.91 | 51.91 | |
R2160.R080-05 | Right | 80 | Stainless | 5 | 56.57 | 57.57 | |
R2160.R090-05 | Right | 90 | Stainless | 5 | 63.64 | 64.64 | |
R2160.R096-05 | Right | 96 | Stainless | 5 | 67.88 | 68.88 | |
R2160.R100-05 | Right | 100 | Stainless | 5 | 70.71 | 71.71 | |
R2160.R120-05 | Right | 120 | Stainless | 5 | 84.85 | 85.85 | |
R2160.R144-05 | Right | 144 | Stainless | 5 | 101.82 | 102.82 | |
R2160.R020-08 | Right | 20 | Stainless | 8 | 14.14 | 15.14 | |
R2160.R024-08 | Right | 24 | Stainless | 8 | 16.97 | 17.97 | |
R2160.R025-08 | Right | 25 | Stainless | 8 | 17.68 | 18.68 | |
R2160.R030-08 | Right | 30 | Stainless | 8 | 21.21 | 22.21 | |
R2160.R035-08 | Right | 35 | Stainless | 8 | 24.75 | 25.27 | |
R2160.R036-08 | Right | 36 | Stainless | 8 | 25.46 | 26.46 | |
R2160.R040-08 | Right | 40 | Stainless | 8 | 28.28 | 29.28 | |
R2160.R045-08 | Right | 45 | Stainless | 8 | 31.82 | 32.82 | |
R2160.R048-08 | Right | 48 | Stainless | 8 | 33.94 | 34.94 | |
R2160.R050-08 | Right | 50 | Stainless | 8 | 35.36 | 36.36 | |
R2160.R060-08 | Right | 60 | Stainless | 8 | 42.43 | 43.43 | |
R2160.R070-08 | Right | 70 | Stainless | 8 | 49.50 | 50.50 | |
R2160.R072-08 | Right | 72 | Stainless | 8 | 50.91 | 51.91 | |
R2160.R080-08 | Right | 80 | Stainless | 8 | 56.57 | 57.57 | |
R2160.R090-08 | Right | 90 | Stainless | 8 | 63.64 | 64.64 | |
R2160.R096-08 | Right | 96 | Stainless | 8 | 67.88 | 68.88 | |
R2160.R100-08 | Right | 100 | Stainless | 8 | 70.71 | 71.71 | |
R2160.R120-08 | Right | 120 | Stainless | 8 | 84.85 | 85.85 | |
R2160.R144-08 | Right | 144 | Stainless | 8 | 101.82 | 102.82 |
Stainless steel (DIN 1,4305).
45° helix angle.
20° pressure angle.
Quality class DIN 7, AGMA 10.
For right angle transmission use two gears with same helical direction. For parallel transmission use right and left helix.
For 0,5 module left hand helical gears see R2161.