Helical gears
1,5 module
Price & Availability | Order No. | Hand | No. of teeth | Pitch dia. P.D. | O.D. dia. |
---|---|---|---|---|---|
R2154.R010 | Right | 10 | 17.68 | 20.18 | |
R2154.R015 | Right | 15 | 26.52 | 29.02 | |
R2154.R020 | Right | 20 | 35.36 | 37.86 | |
R2154.L010 | Left | 10 | 17.68 | 20.18 | |
R2154.L015 | Left | 15 | 26.52 | 29.02 | |
R2154.L020 | Left | 20 | 35.36 | 37.86 | |
R2154.R025 | Right | 25 | 44.19 | 46.69 | |
R2154.L025 | Left | 25 | 44.19 | 46.69 | |
R2154.R030 | Right | 30 | 53.03 | 55.53 | |
R2154.R040 | Right | 40 | 70.71 | 73.21 | |
R2154.R050 | Right | 50 | 88.39 | 90.89 | |
R2154.R060 | Right | 60 | 106.07 | 108.57 | |
£ 129.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||
R2154.L030 | Left | 30 | 53.03 | 55.53 | |
£ 74.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||
R2154.L040 | Left | 40 | 70.71 | 73.21 | |
R2154.L050 | Left | 50 | 88.39 | 90.89 | |
R2154.L060 | Left | 60 | 106.07 | 108.57 |
Stainless steel (DIN 1,4305).
45° helix angle.
20° pressure angle.
Quality class DIN 8, AGMA 9.
For right angle transmission use two gears with same helical direction.
For parallel transmission use right and left helix.