Helical gears
1,5 module
Price & Availability | Order No. | Hand | No. of teeth | Material | Bore dia. | Outside | Pitch |
---|---|---|---|---|---|---|---|
R2160.R520-05 | Right | 20 | 5 | Aluminium | 15.14 | 14.14 | |
R2160.R524-05 | Right | 24 | 5 | Aluminium | 17.97 | 16.97 | |
R2160.R525-05 | Right | 25 | 5 | Aluminium | 18.68 | 17.68 | |
R2160.R530-05 | Right | 30 | 5 | Aluminium | 22.21 | 21.21 | |
R2160.R535-05 | Right | 35 | 5 | Aluminium | 25.75 | 24.75 | |
R2160.R536-05 | Right | 36 | 5 | Aluminium | 26.46 | 25.46 | |
R2160.R540-05 | Right | 40 | 5 | Aluminium | 29.28 | 28.28 | |
R2160.R545-05 | Right | 45 | 5 | Aluminium | 32.82 | 31.82 | |
R2160.R548-05 | Right | 48 | 5 | Aluminium | 34.94 | 33.94 | |
R2160.R550-05 | Right | 50 | 5 | Aluminium | 36.36 | 35.36 | |
R2160.R560-05 | Right | 60 | 5 | Aluminium | 43.43 | 42.43 | |
R2160.R570-05 | Right | 70 | 5 | Aluminium | 50.50 | 49.50 | |
R2160.R572-05 | Right | 72 | 5 | Aluminium | 51.91 | 50.91 | |
R2160.R580-05 | Right | 80 | 5 | Aluminium | 57.57 | 56.57 | |
R2160.R590-05 | Right | 90 | 5 | Aluminium | 64.64 | 63.64 | |
R2160.R596-05 | Right | 96 | 5 | Aluminium | 68.88 | 67.88 | |
R2160.R600-05 | Right | 100 | 5 | Aluminium | 71.71 | 70.71 | |
R2160.R620-05 | Right | 120 | 5 | Aluminium | 85.85 | 84.85 | |
R2160.R644-05 | Right | 144 | 5 | Aluminium | 102.82 | 101.82 | |
R2160.R520-08 | Right | 20 | 8 | Aluminium | 15.14 | 14.14 | |
R2160.R524-08 | Right | 24 | 8 | Aluminium | 17.97 | 16.97 | |
R2160.R525-08 | Right | 25 | 8 | Aluminium | 18.68 | 17.68 | |
R2160.R530-08 | Right | 30 | 8 | Aluminium | 22.21 | 21.21 | |
R2160.R535-08 | Right | 35 | 8 | Aluminium | 25.27 | 24.75 | |
R2160.R536-08 | Right | 36 | 8 | Aluminium | 26.46 | 25.46 | |
R2160.R540-08 | Right | 40 | 8 | Aluminium | 29.28 | 28.28 | |
R2160.R545-08 | Right | 45 | 8 | Aluminium | 32.82 | 31.82 | |
R2160.R548-08 | Right | 48 | 8 | Aluminium | 34.94 | 33.94 | |
R2160.R550-08 | Right | 50 | 8 | Aluminium | 36.36 | 35.36 | |
R2160.R560-08 | Right | 60 | 8 | Aluminium | 43.43 | 42.43 | |
R2160.R570-08 | Right | 70 | 8 | Aluminium | 50.50 | 49.50 | |
R2160.R572-08 | Right | 72 | 8 | Aluminium | 51.91 | 50.91 | |
R2160.R580-08 | Right | 80 | 8 | Aluminium | 57.57 | 56.57 | |
R2160.R590-08 | Right | 90 | 8 | Aluminium | 64.64 | 63.64 | |
R2160.R596-08 | Right | 96 | 8 | Aluminium | 68.88 | 67.88 | |
R2160.R600-08 | Right | 100 | 8 | Aluminium | 71.71 | 70.71 | |
R2160.R620-08 | Right | 120 | 8 | Aluminium | 85.85 | 84.85 | |
R2160.R644-08 | Right | 144 | 8 | Aluminium | 102.82 | 101.82 |
Aluminium (DIN 3,1355).
45° helix angle.
20° pressure angle.
Quality class DIN 7, AGMA 10.
For right angle transmission use two gears with same helical direction. For parallel transmission use right and left helix.
For 0,5 module left hand helical gears see R2161.