Helical gears
1,5 module
Price & Availability | Order No. | Hand | No. of teeth | Material | Pitch dia. P.D. | O.D. dia. |
---|---|---|---|---|---|---|
R2158.R016 | Right | 16 | Stainless | 18.10 | 19.70 | |
R2158.R024 | Right | 24 | Stainless | 27.15 | 28.75 | |
R2158.R032 | Right | 32 | Stainless | 36.20 | 37.80 | |
R2158.R040 | Right | 40 | Stainless | 45.25 | 46.85 | |
R2158.R048 | Right | 48 | Stainless | 54.30 | 55.90 | |
R2158.R064 | Right | 64 | Stainless | 72.40 | 74.00 | |
R2158.R080 | Right | 80 | Stainless | 90.50 | 92.10 | |
R2158.R096 | Right | 96 | Stainless | 108.61 | 110.21 | |
R2158.R516 | Right | 16 | Aluminium | 18.10 | 19.70 | |
R2158.R524 | Right | 24 | Aluminium | 27.15 | 28.75 | |
R2158.R532 | Right | 32 | Aluminium | 36.20 | 37.80 | |
R2158.R540 | Right | 40 | Aluminium | 45.25 | 46.85 | |
R2158.R548 | Right | 48 | Aluminium | 54.30 | 55.90 | |
R2158.R564 | Right | 64 | Aluminium | 72.40 | 74.00 | |
R2158.R580 | Right | 80 | Aluminium | 90.50 | 92.10 | |
R2158.R596 | Right | 96 | Aluminium | 108.61 | 110.21 | |
R2158.L016 | Left | 16 | Stainless | 18.10 | 19.70 | |
R2158.L024 | Left | 24 | Stainless | 27.15 | 28.75 | |
R2158.L032 | Left | 32 | Stainless | 36.20 | 37.80 | |
R2158.L040 | Left | 40 | Stainless | 45.25 | 46.85 | |
R2158.L048 | Left | 48 | Stainless | 54.30 | 55.90 | |
R2158.L516 | Left | 16 | Aluminium | 18.10 | 19.70 | |
R2158.L064 | Left | 64 | Stainless | 72.40 | 74.00 | |
R2158.L080 | Left | 80 | Stainless | 90.50 | 92.10 | |
R2158.L096 | Left | 96 | Stainless | 108.61 | 110.21 | |
R2158.L524 | Left | 24 | Aluminium | 27.15 | 28.75 | |
R2158.L532 | Left | 32 | Aluminium | 36.20 | 37.80 | |
R2158.L540 | Left | 40 | Aluminium | 45.25 | 46.85 | |
R2158.L548 | Left | 48 | Aluminium | 54.30 | 55.90 | |
R2158.L564 | Left | 64 | Aluminium | 72.40 | 74.00 | |
R2158.L580 | Left | 80 | Aluminium | 90.50 | 92.10 | |
R2158.L596 | Left | 96 | Aluminium | 108.61 | 110.21 |
Stainless steel (DIN 1,4305), or
aluminium (DIN 3,1355).
45° helix angle.
20° pressure angle.
Quality class DIN 7, AGMA 10.
For right angle transmission use two gears with same helical direction.
For parallel transmission use right and left helix.