Helical gears
1,5 module
Price & Availability | Order No. | Hand | No. of teeth | Material | Pitch dia. P.D. | O.D. dia. |
---|---|---|---|---|---|---|
R2156.R012 | Right | 12 | Stainless | 16.94 | 18.97 | |
R2156.R018 | Right | 18 | Stainless | 25.45 | 27.45 | |
R2156.R024 | Right | 24 | Stainless | 33.94 | 35.94 | |
R2156.R030 | Right | 30 | Stainless | 42.42 | 44.42 | |
R2156.R036 | Right | 36 | Stainless | 50.91 | 52.91 | |
R2156.R048 | Right | 48 | Stainless | 67.88 | 69.88 | |
R2156.R060 | Right | 60 | Stainless | 84.85 | 86.85 | |
R2156.R072 | Right | 72 | Stainless | 101.82 | 103.82 | |
R2156.R512 | Right | 12 | Aluminium | 16.94 | 18.97 | |
R2156.R518 | Right | 18 | Aluminium | 25.45 | 27.45 | |
R2156.R524 | Right | 24 | Aluminium | 33.94 | 35.94 | |
R2156.R530 | Right | 30 | Aluminium | 42.42 | 44.42 | |
R2156.R536 | Right | 36 | Aluminium | 50.91 | 52.91 | |
R2156.R548 | Right | 48 | Aluminium | 67.88 | 69.88 | |
R2156.R560 | Right | 60 | Aluminium | 84.85 | 86.85 | |
R2156.R572 | Right | 72 | Aluminium | 101.82 | 103.82 | |
R2156.L012 | Left | 12 | Stainless | 16.94 | 18.97 | |
R2156.L018 | Left | 18 | Stainless | 25.45 | 27.45 | |
R2156.L024 | Left | 24 | Stainless | 33.94 | 35.94 | |
R2156.L030 | Left | 30 | Stainless | 42.42 | 44.42 | |
R2156.L036 | Left | 36 | Stainless | 50.91 | 52.91 | |
R2156.L048 | Left | 48 | Stainless | 67.88 | 69.88 | |
R2156.L060 | Left | 60 | Stainless | 84.85 | 86.85 | |
R2156.L072 | Left | 72 | Stainless | 101.82 | 103.82 | |
R2156.L512 | Left | 12 | Aluminium | 16.94 | 18.97 | |
R2156.L518 | Left | 18 | Aluminium | 25.45 | 27.45 | |
R2156.L524 | Left | 24 | Aluminium | 33.94 | 35.94 | |
R2156.L530 | Left | 30 | Aluminium | 42.42 | 44.42 | |
R2156.L536 | Left | 36 | Aluminium | 50.91 | 52.91 | |
R2156.L548 | Left | 48 | Aluminium | 67.88 | 69.88 | |
R2156.L560 | Left | 60 | Aluminium | 84.85 | 86.85 | |
R2156.L572 | Left | 72 | Aluminium | 101.82 | 103.82 | |
£ 218.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Stainless steel (DIN 1,4305), or
aluminium (DIN 3,1355).
45° helix angle.
20° pressure angle.
Quality class DIN 7, AGMA 10.
For right angle transmission use two gears with same helical direction. For parallel transmission use right and left helix.