Units | Price/unit after discount | Applied Discount |
1 | £ 32.95 | 0% |
5 | £ 31.30 | 5% |
10 | £ 29.66 | 10% |
20 | £ 28.01 | 15% |
50 | £ 24.71 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 32.95 | 0% |
5 | £ 31.30 | 5% |
10 | £ 29.66 | 10% |
20 | £ 28.01 | 15% |
50 | £ 24.71 | 25% |
Body, galvanized steel. Internal part and nut from nickel plated steel.
Used to easily and effectively achieve shaft/hub joints. Simple axial and radial fixing.
For applications such as fixing sprockets, gears, pulleys, cams, levers on to shafts.
See technical pages for installation instructions.
Parallelism is 0,03 mm.
Famax. kN is the transferable thrust load.
Psmax. N/mm² is the surface pressure on the shaft.
Phmax. N/mm² is the surface pressure on the bore.