Stainless steel (A2, AISI 303).
Used to easily and effectively achieve shaft/hub joints. Simple axial and radial fixing.
For applications such as fixing sprockets, gears, pulleys, cams, levers on to shafts.
Clean shaft and hub free from oil and dirt.
Rotate the nut until inner part protrudes approximately 3mm over the outer.
Install taper bush onto shaft, slightly tighten nut when located in desired position.
Compensate the axial off-set produced with a soft-faced mallet, and tighten.