Units | Price/unit after discount | Applied Discount |
1 | £ 92.50 | 0% |
5 | £ 83.25 | 10% |
10 | £ 78.63 | 15% |
20 | £ 69.38 | 25% |
50 | £ 60.13 | 35% |
Units | Price/unit after discount | Applied Discount |
1 | £ 92.50 | 0% |
5 | £ 83.25 | 10% |
10 | £ 78.63 | 15% |
20 | £ 69.38 | 25% |
50 | £ 60.13 | 35% |
Steel.
Economical, quick installation, compact size.
Tolerances: Inner diameter h8, outer diameter H8.
Surface Roughness: Rt max. 16µm, Ra 3µm
Do not use any oil with molybdenum bisulphide, high pressure additives,
or grease as these reduce the coefficient of friction.
Max Torque (Mt) and Axial Thrust (Fa) values are only valid if standard oils are used.
Assembly:
Carefully clean the hub and shaft contact surfaces and apply a film of lightweight oil.
Slide the locking assembly into the hub bore, insert the shaft and
tighten gradually in cross sequence to indicated torque.
When tightening the mounting screws the hub has slight axial movement with respect to the shaft.
Dismantling:
Gradually loosen the cap screws. Remove and re-insert the correct number of screws into the jacking holes
and tighten gradually and regularly in crossed sequence until the back cone is released.
If the element is to be re-used then re-lubricate screws and threads.