Split Shaft Clamps
Price & Availability | CAD | Order No. | l1 | d1 +0.025|-0.000 |
d2 for | l2 | h1 | w1 | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3255.030 | 6.4 | 3.0 | M 4 | 15.9 | 6.4 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||
£ 29.44 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3255.040 | 6.4 | 4.0 | M 4 | 15.9 | 6.4 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||
R3255.050 | 6.4 | 5.0 | M 4 | 15.9 | 7.9 | 4.8 | ||||||||||||||||||||||||||||||||||||||||||||
R3255.060 | 6.7 | 6.0 | M 4 | 15.9 | 7.9 | 4.8 |
Stainless steel (DIN 1,4005).