Split Shaft Clamps
Price & Availability | CAD | Order No. | l1 | d1 | h1 | r1 | w1 ±0.13 |
Balanced | For shaft | ||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3253.003 | 7.9 | 4.6 | 17.4 | 9.5 | 6.10 | Dynam. bal | 3.0 | ||||||||||||||||||||||||||||||||||||||||||||
R3253.005 | 9.5 | 6.6 | 18.85 | 10.3 | 6.10 | Dynam. bal | 5.0 | ||||||||||||||||||||||||||||||||||||||||||||
R3253.007 | 11.1 | 8.6 | 20.6 | 11.9 | 6.10 | Dynam. bal | 7.0 | ||||||||||||||||||||||||||||||||||||||||||||
R3253.103 | 7.9 | 4.6 | 17.4 | 9.5 | 6.10 | No | 3.0 | ||||||||||||||||||||||||||||||||||||||||||||
R3253.105 | 9.5 | 6.6 | 18.85 | 10.3 | 6.10 | No | 5.0 | ||||||||||||||||||||||||||||||||||||||||||||
£ 30.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||
R3253.107 | 11.1 | 8.6 | 20.6 | 11.9 | 6.10 | No | 7.0 |
Mild steel body and stainless steel screws .