Split Shaft Clamps
Price & Availability | CAD | Order No. | Material | l1 | d1 | h1 | r1 | w1 ±0.13 |
Finish | For shaft |
---|---|---|---|---|---|---|---|---|---|---|
R3252.031 | 416 s/s | 7.9 | 4.6 | 17.5 | 11.1 | 6.35 | Black Pass. | 3.0 | ||
R3252.032 | 303 s/s | 7.9 | 4.6 | 17.5 | 11.1 | 6.35 | Clear Pass. | 3.0 | ||
R3252.033 | Steel | 7.9 | 4.6 | 17.5 | 11.1 | 3.56 | Cad. Plate | 3.0 | ||
R3252.051 | 416 s/s | 9.6 | 6.6 | 20.6 | 13.1 | 6.35 | Black Pass. | 5.0 | ||
R3252.052 | 303 s/s | 9.6 | 6.6 | 20.6 | 13.1 | 6.35 | Clear Pass. | 5.0 | ||
R3252.053 | Steel | 9.6 | 6.6 | 20.6 | 13.1 | 3.56 | Cad. Plate | 5.0 | ||
R3252.071 | 416 s/s | 11.1 | 8.6 | 20.6 | 14.3 | 6.35 | Black Pass. | 7.0 | ||
R3252.072 | 303 s/s | 11.1 | 8.6 | 20.6 | 14.3 | 6.35 | Clear Pass. | 7.0 | ||
R3252.073 | Steel | 11.1 | 8.6 | 20.6 | 14.3 | 3.56 | Cad. Plate | 7.0 | ||
R3252.101 | 416 s/s | 15.9 | 11.6 | 26.2 | 17.1 | 6.35 | Clear Pass. | 10.0 | ||
R3252.102 | Steel | 15.9 | 11.6 | 26.2 | 17.1 | 6.35 | Cad. Plate | 10.0 | ||
R3252.103 | Steel | 15.9 | 11.6 | 26.2 | 17.1 | 3.56 | Cad. Plate | 10.0 | ||
R3252.121 | 416 s/s | 15.9 | 13.6 | 26.2 | 17.1 | 6.35 | Clear Pass. | 12.0 | ||
R3252.122 | Steel | 15.9 | 13.6 | 26.2 | 17.1 | 6.35 | Cad. Plate | 12.0 | ||
R3252.123 | Steel | 15.9 | 13.6 | 26.2 | 17.1 | 3.56 | Cad. Plate | 12.0 |
Stainless steel (AISI 303 or AISI 416) or mild steel.