Price & Availability | CAD | Order No. | d1 | l1 | d2 | d3 | l2 | l3 | l4 min. |
l4 max |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3808.006-ZP | M 6 | 110 | 6 | 10 | 74 | 50 | 154 | 244 | 0.16 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.38 per unit (click for quantity discounts)
Ready to despatch 106 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3808.008-ZP | M 8 | 110 | 8 | 11 | 80 | 52 | 168 | 253 | 0.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.34 per unit (click for quantity discounts)
Ready to despatch 93 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3808.010-ZP | M10 | 125 | 8 | 15 | 95 | 59 | 199 | 294 | 0.28 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.25 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3808.012-ZP | M12 | 125 | 10 | 17 | 107 | 66 | 225 | 315 | 0.42 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.29 per unit (click for quantity discounts)
Ready to despatch 75 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3808.016-ZP | M16 | 170 | 10 | 22 | 146 | 85 | 302 | 422 | 0.91 | ||||||||||||||||||||||||||||||||||||||||||||
£ 18.85 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3808.020-ZP | M20 | 200 | 12 | 24 | 170 | 100 | 352 | 492 | 1.36 | ||||||||||||||||||||||||||||||||||||||||||||
£ 20.38 per unit (click for quantity discounts)
Ready to despatch 77 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3808.024-ZP | M24 | 255 | 12 | 33 | 213 | 134 | 437 | 619 | 2.60 | ||||||||||||||||||||||||||||||||||||||||||||
£ 39.81 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3808.030-ZP | M30 | 255 | 16 | 39 | 255 | 150 | 527 | 687 | 3.75 | ||||||||||||||||||||||||||||||||||||||||||||
R3808.036-ZP | M36 | 295 | 16 | 37 | 260 | 150 | 537 | 717 | 6.35 | ||||||||||||||||||||||||||||||||||||||||||||
£ 36.12 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
R3808.042-ZP | M42 | 330 | 20 | 48 | 285 | 165 | 590 | 790 | 10.50 | ||||||||||||||||||||||||||||||||||||||||||||
R3808.048-ZP | M48 | 355 | 20 | 58 | 335 | 185 | 691 | 901 | 15.50 | ||||||||||||||||||||||||||||||||||||||||||||
£ 81.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Steel (1.0037), zinc-plated.
Hot dip galvanized, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1478.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.