Price & Availability | CAD | Order No. | d1 | l1 | d2 | l2 | l3 | l4 min. |
l4 max. |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3804.006-ZP | M 6 | 110 | 6 | 60 | 120 | 246 | 336 | 0.17 | ||||||||||||||||||||||||||||||||||||||||||||
R3804.008-ZP | M 8 | 110 | 8 | 65 | 120 | 248 | 333 | 0.20 | ||||||||||||||||||||||||||||||||||||||||||||
R3804.010-ZP | M10 | 125 | 8 | 75 | 150 | 309 | 404 | 0.32 | ||||||||||||||||||||||||||||||||||||||||||||
R3804.012-ZP | M12 | 125 | 10 | 75 | 150 | 311 | 401 | 0.45 | ||||||||||||||||||||||||||||||||||||||||||||
R3804.016-ZP | M16 | 170 | 10 | 100 | 200 | 410 | 530 | 0.97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 15.11 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3804.020-ZP | M20 | 200 | 12 | 120 | 220 | 452 | 592 | 1.48 | ||||||||||||||||||||||||||||||||||||||||||||
£ 21.66 per unit (click for quantity discounts)
Ready to despatch 48 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3804.024-ZP | M24 | 255 | 12 | 150 | 260 | 533 | 713 | 2.62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 28.16 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3804.030-ZP | M30 | 255 | 16 | 160 | 260 | 537 | 697 | 4.01 | ||||||||||||||||||||||||||||||||||||||||||||
R3804.036-ZP | M36 | 295 | 16 | 180 | 300 | 617 | 797 | 6.35 | ||||||||||||||||||||||||||||||||||||||||||||
R3804.042-ZP | M42 | 330 | 20 | 200 | 350 | 720 | 920 | 10.50 | ||||||||||||||||||||||||||||||||||||||||||||
R3804.048-ZP | M48 | 355 | 20 | 220 | 380 | 781 | 991 | 14.30 | ||||||||||||||||||||||||||||||||||||||||||||
£ 95.32 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3804.056-ZP | M56 | 355 | 25 | 230 | 380 | 785 | 975 | 21.60 | ||||||||||||||||||||||||||||||||||||||||||||
R3804.064-ZP | M64 | 425 | 25 | 300 | 425 | 875 | 1015 | 32.40 | ||||||||||||||||||||||||||||||||||||||||||||
R3804.072-ZP | M72 | 425 | 30 | 270 | 400 | 831 | 1041 | 42.00 | ||||||||||||||||||||||||||||||||||||||||||||
R3804.080-ZP | M80 | 440 | 30 | 270 | 400 | 830 | 1040 | 51.00 |
Steel (1.0037 up to M48 then 1.0052), zinc-plated.
Hot dip galvanized, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1478.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.