Price & Availability | CAD | Order No. | d1 | l1 | l2 | l3 | l4 min. |
l4 max. |
d2 | Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3840.006-ZP | M 6 | 110 | 74 | 50 | 148 | 228 | 10 | 0.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1.31 per unit (click for quantity discounts)
Ready to despatch 308 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3840.008-ZP | M 8 | 110 | 80 | 52 | 160 | 235 | 11 | 0.14 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.62 per unit (click for quantity discounts)
Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3840.010-ZP | M10 | 125 | 95 | 59 | 191 | 276 | 15 | 0.25 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3.53 per unit (click for quantity discounts)
Ready to despatch 421 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3840.012-ZP | M12 | 125 | 107 | 66 | 215 | 295 | 17 | 0.37 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.89 per unit (click for quantity discounts)
Ready to despatch 242 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3840.016-ZP | M16 | 170 | 146 | 85 | 292 | 402 | 22 | 0.90 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.56 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3840.020-ZP | M20 | 200 | 170 | 100 | 340 | 470 | 24 | 1.62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 26.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3840.024-ZP | M24 | 255 | 213 | 134 | 427 | 597 | 33 | 2.72 | ||||||||||||||||||||||||||||||||||||||||||||
£ 26.13 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3840.030-ZP | M30 | 255 | 255 | 150 | 511 | 671 | 39 | 3.94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 30.48 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3840.036-ZP | M36 | 295 | 260 | 150 | 521 | 701 | 37 | 7.20 | ||||||||||||||||||||||||||||||||||||||||||||
R3840.042-ZP | M42 | 330 | 285 | 165 | 570 | 770 | 48 | 10.70 | ||||||||||||||||||||||||||||||||||||||||||||
R3840.048-ZP | M48 | 355 | 335 | 185 | 671 | 866 | 58 | 19.10 |
Steel (1.0037), zinc-plated.
Hot dip galvanized body, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1480 eye to eye.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.