Price & Availability | CAD | Order No. | d1 | l1 | l2 | A/F | Adjustment | Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3826.006-A4 | M 6 | 30 | 22.5 | 10 | 15 | 0.02 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2.35 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3826.008-A4 | M 8 | 35 | 25.0 | 13 | 15 | 0.03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.40 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3826.010-A4 | M10 | 45 | 33.0 | 16 | 21 | 0.06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3826.012-A4 | M12 | 55 | 40.0 | 18 | 25 | 0.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 19.63 per unit (click for quantity discounts)
Ready to despatch 72 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3826.016-A4 | M16 | 75 | 55.0 | 24 | 35 | 0.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 24.80 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3826.020-A4 | M20 | 95 | 24.0 | 30 | 47 | 0.32 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.45 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3826.024-A4 | M24 | 115 | 29.0 | 36 | 57 | 0.53 | ||||||||||||||||||||||||||||||||||||||||||||
£ 81.30 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||
R3826.030-A4 | M30 | 125 | 36.0 | 46 | 53 | 1.08 | ||||||||||||||||||||||||||||||||||||||||||||
£ 77.61 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Stainless steel (A4).
To DIN 1479.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
L2 dimension indicates the length of thread from each end that has been overcut.
This means you can screw from one end a total of length l2. Please note if screwing in from both ends the length of thread is half l2.
Sizes M6-M16, have overlapping thread, from M20 middle part is relieved.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.