Units | Price/unit after discount | Applied Discount |
1 | £ 10.29 | 0% |
50 | £ 8.23 | 20% |
100 | £ 7.72 | 25% |
200 | £ 7.20 | 30% |
500 | £ 6.69 | 35% |
1000 | £ 6.17 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 10.29 | 0% |
50 | £ 8.23 | 20% |
100 | £ 7.72 | 25% |
200 | £ 7.20 | 30% |
500 | £ 6.69 | 35% |
1000 | £ 6.17 | 40% |
Stainless steel (1,4404, AISI 316).
M4-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752 and according to CETOP standard.
Standard thread is right hand, (for left hand, see R3403).
For sizes M4-M12, f and r = 0,5, for sizes M14-M16, f and r = 1, for size M20, f=1, r = 1,5
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20 = +0,5 - 0,2
w2: Size 4x8-10x20 = B13
Size 10x40-30x54 = +0,7 +0,15
l3: up to size 6x12 = ±0,3
From size 6x24 = ±0,4