Units | Price/unit after discount | Applied Discount |
1 | £ 43.01 | 0% |
100 | £ 38.71 | 10% |
250 | £ 34.41 | 20% |
750 | £ 30.11 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 43.01 | 0% |
100 | £ 38.71 | 10% |
250 | £ 34.41 | 20% |
750 | £ 30.11 | 30% |
Stainless steel 1.4305 AISI 303.
M4-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard..
For left hand, see R3401.
Assembly made up using R3402 clevis joint and R3438 clevis retention clip.
For sizes M4-M12, f1 and r1 =0,5, for sizes M14-M16, f1 and r1 =1
For sizes M18-M20, f1=1, r1 = 1,5Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M20