Price & Availability | Order No. | Size | Thread hand | Thread type | d1 | l1 | d2 | d3 | l2 | l3 | Weight g |
l4 | l5 | l6 | h1 | h2 | h3 | h4 | w1 | w2 | w3 | w4 | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3400.R040 | 4x8 | right | Coarse | 4 | 8 | M 4 | 8 | 21 | 16 | 7 | 6 | 9 | 11 | 8 | 19 | 15 | 4 | 4 | 4 | 4 | 4 | |||||||||||||||||||||||||||||||
£ 10.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R051 | 5x10 | right | Coarse | 5 | 10 | M 5 | 9 | 26 | 20 | 12 | 7.5 | 9 | 15 | 10 | 23 | 19 | 4.5 | 5 | 5 | 10 | 10 | |||||||||||||||||||||||||||||||
£ 3.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R052 | 5x20 | Right | Coarse | 5 | 20 | M 5 | 9 | 36 | 30 | 16 | 7.5 | 12 | 14 | 20 | 33 | 29 | 4.5 | 5 | 5 | 10 | 10 | |||||||||||||||||||||||||||||||
£ 7.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R061 | 6x12 | Right | Coarse | 6 | 12 | M 6 | 10 | 31 | 24 | 20 | 9 | 14 | 16 | 12 | 28 | 23 | 6 | 6 | 6 | 12 | 12 | |||||||||||||||||||||||||||||||
£ 8.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R062 | 6x24 | Right | Coarse | 6 | 24 | M 6 | 10 | 43 | 36 | 27 | 9 | 14 | 16 | 24 | 40 | 35 | 6 | 6 | 6 | 12 | 12 | |||||||||||||||||||||||||||||||
£ 9.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R081 | 9x16 | Right | Coarse | 6 | 16 | M 8 | 14 | 42 | 32 | 48 | 12 | 19 | 23 | 16 | 37 | 31 | 8 | 8 | 8 | 16 | 16 | |||||||||||||||||||||||||||||||
£ 11.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R082 | 8x16 | Right | Fine | 8 | 16 | M 8x1 | 14 | 42 | 32 | 48 | 12 | 19 | 23 | 16 | 37 | 31 | 8 | 8 | 8 | 16 | 16 | |||||||||||||||||||||||||||||||
£ 12.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R083 | 8x32 | Right | Coarse | 8 | 32 | M 8 | 14 | 58 | 48 | 54 | 12 | 19 | 23 | 32 | 53 | 47 | 8 | 8 | 8 | 16 | 16 | |||||||||||||||||||||||||||||||
£ 13.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R084 | 8x32 | Right | Fine | 8 | 32 | M 8x1 | 14 | 58 | 48 | 54 | 12 | 19 | 23 | 32 | 53 | 47 | 8 | 8 | 8 | 16 | 16 | |||||||||||||||||||||||||||||||
£ 13.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R102 | 10x20 | Right | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 74 | 15 | 23 | 27 | 20 | 46 | 39 | 10 | 10 | 10 | 20 | 20 | |||||||||||||||||||||||||||||||
£ 18.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R103 | 10x20 | Right | Fine | 10 | 20 | M10x1,25 | 18 | 50 | 40 | 74 | 15 | 23 | 27 | 20 | 46 | 39 | 10 | 10 | 10 | 20 | 20 | |||||||||||||||||||||||||||||||
£ 22.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R104 | 10x40 | Right | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 116 | 15 | 23 | 27 | 40 | 66 | 59 | 10 | 10 | 10 | 20 | 20 | |||||||||||||||||||||||||||||||
£ 25.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R105 | 10x40 | Right | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 116 | 15 | 23 | 27 | 40 | 66 | 59 | 10 | 10 | 10 | 20 | 20 | |||||||||||||||||||||||||||||||
£ 26.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R122 | 12x24 | Right | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 121 | 18 | 28 | 32 | 24 | 55 | 46 | 12 | 12 | 12 | 24 | 24 | |||||||||||||||||||||||||||||||
£ 27.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R123 | 12x24 | Right | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 121 | 18 | 28 | 32 | 24 | 55 | 46 | 12 | 12 | 12 | 24 | 24 | |||||||||||||||||||||||||||||||
£ 6.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R124 | 12x48 | Right | Coarse | 12 | 45 | M12 | 20 | 86 | 72 | 175 | 18 | 28 | 32 | 48 | 79 | 71 | 12 | 12 | 12 | 24 | 24 | |||||||||||||||||||||||||||||||
£ 31.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R125 | 12x48 | Right | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 175 | 18 | 28 | 32 | 48 | 79 | 71 | 12 | 12 | 12 | 24 | 24 | |||||||||||||||||||||||||||||||
£ 30.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R142 | 14x28 | Right | Coarse | 14 | 28 | M14 | 24 | 72 | 56 | 178 | 22.5 | 31 | 35 | 28 | 62 | 52 | 14 | 14 | 14 | 27 | 27 | |||||||||||||||||||||||||||||||
£ 32.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R143 | 14x28 | Right | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 178 | 22.5 | 31 | 35 | 28 | 62 | 52 | 14 | 14 | 14 | 27 | 27 | |||||||||||||||||||||||||||||||
£ 33.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R145 | 14x56 | Right | Coarse | 14 | 56 | M14 | 24 | 101 | 85 | 258 | 22.5 | 31 | 35 | 56 | 92 | 82 | 14 | 14 | 14 | 27 | 27 | |||||||||||||||||||||||||||||||
£ 43.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R146 | 14x56 | Right | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 258 | 22.5 | 31 | 35 | 56 | 92 | 82 | 14 | 14 | 14 | 27 | 27 | |||||||||||||||||||||||||||||||
£ 44.86 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R163 | 16x32 | Right | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 282 | 24 | 36 | 40 | 32 | 72 | 62 | 16 | 16 | 16 | 32 | 32 | |||||||||||||||||||||||||||||||
£ 55.44 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R164 | 16x32 | Right | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 282 | 24 | 36 | 40 | 32 | 72 | 62 | 16 | 16 | 16 | 32 | 32 | |||||||||||||||||||||||||||||||
£ 62.34 per unit (click for quantity discounts)
Ready to despatch 63 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R166 | 16x64 | Right | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 411 | 24 | 36 | 40 | 64 | 103 | 92 | 16 | 16 | 16 | 32 | 32 | |||||||||||||||||||||||||||||||
£ 63.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R167 | 16x64 | Right | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 411 | 24 | 36 | 40 | 64 | 103 | 92 | 16 | 16 | 16 | 32 | 32 | |||||||||||||||||||||||||||||||
£ 70.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R204 | 20x40 | Right | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 550 | 30 | 44 | 48 | 40 | 88 | 72 | 16 | 20 | 20 | 40 | 40 | |||||||||||||||||||||||||||||||
£ 70.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
R3400.R205 | 20x40 | Right | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 550 | 30 | 44 | 48 | 40 | 88 | 72 | 16 | 20 | 20 | 40 | 40 | |||||||||||||||||||||||||||||||
£ 98.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Size | Thread hand | Thread type | d1 | l1 | d2 | d3 | l2 | l3 | Weight g |
l4 | l5 | l6 | h1 | h2 | h3 | h4 | w1 | w2 | w3 | w4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
R3400.R040 | 4x8 | right | Coarse | 4 | 8 | M 4 | 8 | 21 | 16 | 7 | 6 | 9 | 11 | 8 | 19 | 15 | 4 | 4 | 4 | 4 | 4 |
R3400.R051 | 5x10 | right | Coarse | 5 | 10 | M 5 | 9 | 26 | 20 | 12 | 7.5 | 9 | 15 | 10 | 23 | 19 | 4.5 | 5 | 5 | 10 | 10 |
R3400.R052 | 5x20 | Right | Coarse | 5 | 20 | M 5 | 9 | 36 | 30 | 16 | 7.5 | 12 | 14 | 20 | 33 | 29 | 4.5 | 5 | 5 | 10 | 10 |
R3400.R061 | 6x12 | Right | Coarse | 6 | 12 | M 6 | 10 | 31 | 24 | 20 | 9 | 14 | 16 | 12 | 28 | 23 | 6 | 6 | 6 | 12 | 12 |
R3400.R062 | 6x24 | Right | Coarse | 6 | 24 | M 6 | 10 | 43 | 36 | 27 | 9 | 14 | 16 | 24 | 40 | 35 | 6 | 6 | 6 | 12 | 12 |
R3400.R081 | 9x16 | Right | Coarse | 6 | 16 | M 8 | 14 | 42 | 32 | 48 | 12 | 19 | 23 | 16 | 37 | 31 | 8 | 8 | 8 | 16 | 16 |
R3400.R082 | 8x16 | Right | Fine | 8 | 16 | M 8x1 | 14 | 42 | 32 | 48 | 12 | 19 | 23 | 16 | 37 | 31 | 8 | 8 | 8 | 16 | 16 |
R3400.R083 | 8x32 | Right | Coarse | 8 | 32 | M 8 | 14 | 58 | 48 | 54 | 12 | 19 | 23 | 32 | 53 | 47 | 8 | 8 | 8 | 16 | 16 |
R3400.R084 | 8x32 | Right | Fine | 8 | 32 | M 8x1 | 14 | 58 | 48 | 54 | 12 | 19 | 23 | 32 | 53 | 47 | 8 | 8 | 8 | 16 | 16 |
R3400.R102 | 10x20 | Right | Coarse | 10 | 20 | M10 | 18 | 52 | 40 | 74 | 15 | 23 | 27 | 20 | 46 | 39 | 10 | 10 | 10 | 20 | 20 |
R3400.R103 | 10x20 | Right | Fine | 10 | 20 | M10x1,25 | 18 | 50 | 40 | 74 | 15 | 23 | 27 | 20 | 46 | 39 | 10 | 10 | 10 | 20 | 20 |
R3400.R104 | 10x40 | Right | Coarse | 10 | 40 | M10 | 18 | 72 | 60 | 116 | 15 | 23 | 27 | 40 | 66 | 59 | 10 | 10 | 10 | 20 | 20 |
R3400.R105 | 10x40 | Right | Fine | 10 | 40 | M10x1,25 | 18 | 72 | 60 | 116 | 15 | 23 | 27 | 40 | 66 | 59 | 10 | 10 | 10 | 20 | 20 |
R3400.R122 | 12x24 | Right | Coarse | 12 | 24 | M12 | 20 | 62 | 48 | 121 | 18 | 28 | 32 | 24 | 55 | 46 | 12 | 12 | 12 | 24 | 24 |
R3400.R123 | 12x24 | Right | Fine | 12 | 24 | M12x1,25 | 20 | 62 | 48 | 121 | 18 | 28 | 32 | 24 | 55 | 46 | 12 | 12 | 12 | 24 | 24 |
R3400.R124 | 12x48 | Right | Coarse | 12 | 45 | M12 | 20 | 86 | 72 | 175 | 18 | 28 | 32 | 48 | 79 | 71 | 12 | 12 | 12 | 24 | 24 |
R3400.R125 | 12x48 | Right | Fine | 12 | 48 | M12x1,25 | 20 | 86 | 72 | 175 | 18 | 28 | 32 | 48 | 79 | 71 | 12 | 12 | 12 | 24 | 24 |
R3400.R142 | 14x28 | Right | Coarse | 14 | 28 | M14 | 24 | 72 | 56 | 178 | 22.5 | 31 | 35 | 28 | 62 | 52 | 14 | 14 | 14 | 27 | 27 |
R3400.R143 | 14x28 | Right | Fine | 14 | 28 | M14x1,5 | 24 | 72 | 56 | 178 | 22.5 | 31 | 35 | 28 | 62 | 52 | 14 | 14 | 14 | 27 | 27 |
R3400.R145 | 14x56 | Right | Coarse | 14 | 56 | M14 | 24 | 101 | 85 | 258 | 22.5 | 31 | 35 | 56 | 92 | 82 | 14 | 14 | 14 | 27 | 27 |
R3400.R146 | 14x56 | Right | Fine | 14 | 56 | M14x1,5 | 24 | 101 | 85 | 258 | 22.5 | 31 | 35 | 56 | 92 | 82 | 14 | 14 | 14 | 27 | 27 |
R3400.R163 | 16x32 | Right | Coarse | 16 | 32 | M16 | 26 | 83 | 64 | 282 | 24 | 36 | 40 | 32 | 72 | 62 | 16 | 16 | 16 | 32 | 32 |
R3400.R164 | 16x32 | Right | Fine | 16 | 32 | M16x1,5 | 26 | 83 | 64 | 282 | 24 | 36 | 40 | 32 | 72 | 62 | 16 | 16 | 16 | 32 | 32 |
R3400.R166 | 16x64 | Right | Coarse | 16 | 64 | M16 | 26 | 115 | 96 | 411 | 24 | 36 | 40 | 64 | 103 | 92 | 16 | 16 | 16 | 32 | 32 |
R3400.R167 | 16x64 | Right | Fine | 16 | 64 | M16x1,5 | 26 | 115 | 96 | 411 | 24 | 36 | 40 | 64 | 103 | 92 | 16 | 16 | 16 | 32 | 32 |
R3400.R204 | 20x40 | Right | Coarse | 20 | 40 | M20 | 34 | 105 | 80 | 550 | 30 | 44 | 48 | 40 | 88 | 72 | 16 | 20 | 20 | 40 | 40 |
R3400.R205 | 20x40 | Right | Fine | 20 | 40 | M20x1,5 | 34 | 105 | 80 | 550 | 30 | 44 | 48 | 40 | 88 | 72 | 16 | 20 | 20 | 40 | 40 |
Stainless steel 1.4305 AISI 303.
M4-M16: DIN 71 752/DIN ISO 8140.
M20: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard..
For left hand, see R3401.
Assembly made up using R3402 clevis joint and R3438 clevis retention clip.
For sizes M4-M12, f1 and r1 =0,5, for sizes M14-M16, f1 and r1 =1
For sizes M18-M20, f1=1, r1 = 1,5Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M20
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M20