Units | Price/unit after discount | Applied Discount |
1 | £ 1.92 | 0% |
50 | £ 1.54 | 20% |
100 | £ 1.44 | 25% |
200 | £ 1.34 | 30% |
500 | £ 1.25 | 35% |
1000 | £ 1.15 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1.92 | 0% |
50 | £ 1.54 | 20% |
100 | £ 1.44 | 25% |
200 | £ 1.34 | 30% |
500 | £ 1.25 | 35% |
1000 | £ 1.15 | 40% |
Steel 1.0718 (11SMnPb30k), silver zinc plated.
M4-M16: DIN 71 752/DIN ISO 8140.
M18-M48: Similar to DIN 71 752/DIN ISO 8140 and according to CETOP standard.
For yellow zinc plated version see R3393, standard thread is right hand, (for left hand, see R3386).
For sizes M4-M12, f1 and r1 =0,5, for sizes M14-M16, f1 and r1 =1
For sizes M18-M20, f1=1, r1 = 1,5, for M24 f1 and r1 = 1,5, for sizes M27-M30, f1 = 1,5, r1 = 2
For M36 f1 = 2, r1 = 3, for sizes M42-M48, f1 = 3, r1 = 5, for r1, radius or 45° bevelling.
Other Tolerances:-
w4: M4-M16 = +0,3 -0,16
M18-M48 = +0,5 -0,2
w2: size 4x8-10x20 = B13
All others +0,7 +0,15
d3: M4-M16 = ±0,3
l2: size 4x8-6x12 = ±0,3
All others ±0,4
l3: M4-M16 = ±0,2
M18-M48 = ±0,3
r1: M18-M48 = ±0,5