Drawer Slides
semi-telescopic, 17kg.
Price & Availability | Order No. | Slide length sl | Slide travel tr ±3.0 |
b | c | d | e | f | g | h | Load/pair max. kg |
Weight g |
---|---|---|---|---|---|---|---|---|---|---|---|---|
L2064.AC0304 | 304.8 | 304.8 | - | - | - | - | - | 96.0 | 128.0 | 60 | 740 | |
£ 13.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
L2064.AC0355 | 335.6 | 335.6 | - | - | - | - | 46.6 | 128.0 | 128.0 | 60 | 860 | |
£ 16.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
L2064.AC0406 | 406.4 | 406.4 | 288.0 | - | - | - | 33.4 | 160.0 | 160.0 | 60 | 985 | |
£ 19.29 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
L2064.AC0457 | 457.2 | 457.2 | 352.0 | - | 25.45 | 32.15 | - | 160.0 | 192.0 | 60 | 1110 | |
£ 20.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
L2064.AC0508 | 508.0 | 508.0 | 352.0 | 416.0 | 25.45 | 32.15 | - | 192.0 | 224.0 | 60 | 1250 | |
£ 35.87 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
L2064.AC0558 | 558.8 | 558.8 | 352.0 | 416.0 | 25.45 | 32.15 | 57.8 | 224.0 | 256.0 | 60 | 1380 | |
£ 23.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
L2064.AC0609 | 609.6 | 609.6 | 352.0 | 480.0 | 25.45 | 32.15 | 44.8 | 256.0 | 256.0 | 60 | 1500 | |
£ 24.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
L2064.AC0660 | 660.4 | 660.4 | 352.0 | 544.0 | 25.45 | 32.15 | - | 256.0 | 320.0 | 60 | 1620 | |
£ 25.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||||||
L2064.AC0711 | 711.2 | 711.2 | 352.0 | 544.0 | 25.45 | 32.15 | 82.2 | 256.0 | 352.0 | 60 | 1750 | |
£ 26.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Cold rolled steel, zinc plated.
Hold-in detent when slide closed. Positive stop. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 80,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.