Drawer Slides
semi-telescopic, 17kg.
Price & Availability | Order No. | l1 | l2 stroke | h1 | d1 for | d2 for | w1 | l3 | l4 | Load (per rail) C0 ax max. N |
Load (per rail) C0 rad max. N |
Weight kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L2000.0150 | 242 | 154 | 37.5 | M5 | M4 | 13.0 | 88 | 192 | 50 | 175 | 0.3 | |||||||||||||||||||||||||||||||
£ 17.34 per unit (click for quantity discounts)
Ready to despatch 29 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
L2000.0230 | 317 | 229 | 37.5 | M5 | M4 | 13.0 | 88 | 256 | 50 | 175 | 0.4 | |||||||||||||||||||||||||||||||
£ 13.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
L2000.0300 | 398 | 298 | 37.5 | M5 | M4 | 13.0 | 100 | 352 | 50 | 175 | 0.5 | |||||||||||||||||||||||||||||||
£ 14.79 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
L2000.0370 | 473 | 373 | 37.5 | M5 | M4 | 13.0 | 100 | 416 | 50 | 175 | 0.6 | |||||||||||||||||||||||||||||||
£ 15.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Galvanized steel. Hardened steel balls with plastic ball cage.
C0rad is the load rating for a single drawer slide and based on 100,000 cycles, uniform load distribution and use of all fixing holes to mount the slide.
Fix with M5 countersunk screws (head height 2,5 mm).