Drawer Slides
semi-telescopic, 17kg.
Price & Availability | Order No. | l1 | l2 stroke | h1 | w1 | l3 | l4 | l5 | Load (per rail) C0 ax max. N |
Load (per rail) C0 rad max. N |
Weight kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L2012.0350 | 300 | 350 | 57.4 | 17.5 | 128 | 104 | 160 | 80 | 250 | 0.84 | |||||||||||||||||||||||||||||||
£ 39.95 per unit (click for quantity discounts)
Ready to despatch 28 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L2012.0400 | 350 | 400 | 57.4 | 17.5 | 128 | 152 | 256 | 80 | 300 | 0.98 | |||||||||||||||||||||||||||||||
£ 41.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L2012.0450 | 400 | 450 | 57.4 | 17.5 | 160 | 168 | 256 | 80 | 325 | 1.13 | |||||||||||||||||||||||||||||||
£ 43.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L2012.0500 | 450 | 500 | 57.4 | 17.5 | 160 | 224 | 256 | 80 | 350 | 1.27 | |||||||||||||||||||||||||||||||
£ 45.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L2012.0550 | 500 | 550 | 57.4 | 17.5 | 224 | 208 | 384 | 80 | 375 | 1.42 | |||||||||||||||||||||||||||||||
£ 47.46 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L2012.0600 | 550 | 600 | 57.4 | 17.5 | 224 | 256 | 384 | 80 | 375 | 1.57 | |||||||||||||||||||||||||||||||
£ 50.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L2012.0650 | 600 | 650 | 57.4 | 17.5 | 288 | 240 | 384 | 80 | 400 | 1.71 | |||||||||||||||||||||||||||||||
£ 52.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L2012.0700 | 650 | 700 | 57.4 | 17.5 | 288 | 288 | 384 | 80 | 400 | 1.86 | |||||||||||||||||||||||||||||||
£ 141.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L2012.0750 | 700 | 750 | 57.4 | 17.5 | 320 | 312 | 384 | 80 | 400 | 2.01 | |||||||||||||||||||||||||||||||
£ 87.36 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||
L2012.0800 | 750 | 800 | 57.4 | 17.5 | 320 | 360 | 384 | 80 | 400 | 2.16 | |||||||||||||||||||||||||||||||
£ 42.48 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
|
Galvanized steel. Hardened steel balls with zinc-plated ball cage.
C0rad is the load rating for a single drawer slide and based on 100,000 cycles, uniform load distribution and use of all fixing holes to mount the slide.
Friction locked in closed position.
Fix inner rail with M4 countersunk screws (head height 2,2 mm).
Fix outer rail with M5 countersunk screws (head height 2,5 mm).