Price & Availability | Order No. | l1 | l2 stroke | h1 | w1 | l3 | l4 | l5 | Load (per rail) C0 rad max. N |
Weight kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L2011.0400 | 400 | 434 | 57.5 | 16.0 | 128 | 128 | 224 | 200 | 1.10 | |||||||||||||||||||||||||||||||
£ 66.88 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||
L2011.0450 | 450 | 484 | 57.5 | 16.0 | 160 | 160 | 256 | 250 | 1.25 | |||||||||||||||||||||||||||||||
£ 68.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||
L2011.0500 | 500 | 534 | 57.5 | 16.0 | 160 | 192 | 320 | 275 | 1.40 | |||||||||||||||||||||||||||||||
£ 70.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||
L2011.0550 | 550 | 584 | 57.5 | 16.0 | 192 | 192 | 320 | 300 | 1.55 | |||||||||||||||||||||||||||||||
£ 72.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Galvanized steel. Hardened steel balls with zinc-plated cage.
C0rad is the load rating for a single drawer slide and based on 100,000 cycles, uniform load distribution and use of all fixing holes to mount the slide.
Flat installation not suited due to the soft-close damping system.
Soft close over last 50mm, for smooth full retraction to closed position.
Fix inner rail with M4 countersunk screws (head height 2,2 mm).
Fix outer rail with M5 countersunk screws (head height 2,5 mm).