Drawer Slides
semi-telescopic, 17kg.
Price & Availability | Order No. | l1 | l2 stroke | h1 | w1 | l3 | l4 | l5 | l6 | l7 | Load (per rail) C0 ax max. N |
Load (per rail) C0 rad max. N |
Weight kg |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L2010.0300 | 300 | 305 | 45.5 | 12.7 | - | - | 242 | 192 | - | 50 | 150 | 0.48 | |||||||||||||||||||||||||||||||
£ 17.72 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L2010.0400 | 400 | 406 | 45.5 | 12.7 | - | 256 | 342 | 160 | 96 | 50 | 175 | 0.64 | |||||||||||||||||||||||||||||||
£ 20.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L2010.0450 | 450 | 457 | 45.5 | 12.7 | - | 256 | 392 | 160 | 160 | 50 | 175 | 0.71 | |||||||||||||||||||||||||||||||
£ 22.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L2010.0500 | 500 | 508 | 45.5 | 12.7 | - | 352 | 442 | 224 | 128 | 50 | 175 | 0.79 | |||||||||||||||||||||||||||||||
£ 23.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L2010.0550 | 550 | 559 | 45.5 | 12.7 | 224 | 416 | 492 | 224 | 192 | 50 | 200 | 0.88 | |||||||||||||||||||||||||||||||
£ 25.25 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L2010.0600 | 600 | 610 | 45.5 | 12.7 | 224 | 416 | 542 | 224 | 224 | 50 | 200 | 0.95 | |||||||||||||||||||||||||||||||
£ 26.92 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Steel, zinc-plated. Hardened steel balls with steel and plastic ball cage.
With separable inner rail.
C0rad is the load rating for a single drawer slide and based on 50,000 cycles, uniform load distribution and use of all fixing holes to mount the slide.
Friction locked in closed position.
Fix with M4 countersunk screws (head height 2,2 mm).