Price & Availability | CAD | Order No. | Motor | Speed max. °/s |
Horizontal load max. kg |
Vertical load max. kg |
Weight kg |
Moment load max. Nm |
Accuracy ± arc-secs |
Uni-directional repeatability ± |
Bi-directional repeatability ± |
Gear ratio | Resolution ± arc-secs |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3552.075-STA | Stepper | 30° | 11.3 | 0.75 | 1.59 | 5.1 | 70" | 5" | 45" | 90:1 | 0,29" | ||||||||||||||||||||||||||||||||
£ 2,993.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3552.075-IMA | Int. stepper & enc. | 30° | 11.3 | 0.75 | 1.59 | 5.1 | 70" | 5" | 45" | 90:1 | 0,29" | ||||||||||||||||||||||||||||||||
£ 4,253.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||
L3552.075-STB | Stepper & enc. | 30° | 11.3 | 0.75 | 1.59 | 5.1 | 70" | 5" | 45" | 90:1 | 0,29" | ||||||||||||||||||||||||||||||||
£ 3,468.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Motor | Speed max. °/s |
Horizontal load max. kg |
Vertical load max. kg |
Weight kg |
Moment load max. Nm |
Accuracy ± arc-secs |
Uni-directional repeatability ± |
Bi-directional repeatability ± |
Gear ratio | Resolution ± arc-secs |
---|---|---|---|---|---|---|---|---|---|---|---|
L3552.075-STA | Stepper | 30° | 11.3 | 0.75 | 1.59 | 5.1 | 70" | 5" | 45" | 90:1 | 0,29" |
L3552.075-IMA | Int. stepper & enc. | 30° | 11.3 | 0.75 | 1.59 | 5.1 | 70" | 5" | 45" | 90:1 | 0,29" |
L3552.075-STB | Stepper & enc. | 30° | 11.3 | 0.75 | 1.59 | 5.1 | 70" | 5" | 45" | 90:1 | 0,29" |
Aluminium alloy body (light, stiff and stable), black anodised.
Weight 1,6 Kg.
The design utilises a thrust bearing system for the table movement. This offers excellent stability at low cost, but as a result, is not really suitable for use in a vertical application. For vertical applications see L3254 and L3258 - L3262.
Easy plug and play system. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but you can also use your own pre-existing software with them such as Labview etc.
Integrated stepper motor has a motion controller built into it.
The stages are offered with different gear ratio options. A proprietary preload system ensures zero backlash in the gear train.
The travel is 360° continuous.
Easy to use plug and play system when used with a motion controller. Can be used in conjunction with motorised linear stages for multi axis applications.
Requires external home switch (if required).
Motor options:
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Optionally with home switch and/or 1000 line rotary encoder.
Intelligent stepper - Nema 17 with a fully programmable motion controller inbuilt (i.e. no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. Optionally with home switch and/or 512 line rotary encoder. RS422/485 communications. Input voltage +24VDC. Drawings show stepper motor configuration. See special pages for further motor options.