Price & Availability | Order No. | Motor | Speed max. °/s |
Horizontal load max. kg |
Vertical load max. kg |
Moment load max. Nm |
Weight kg |
Accuracy ± arc-secs |
Uni-directional repeatability ± arc-secs |
Bi-directional repeatability ± arc-secs |
Gear ratio | Resolution ± arc-secs |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L3550.050-STA | Stepper | 30° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 80:1 | 0,3" | |||||||||||||||||||||||||||||||
£ 3,564.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
L3550.050-IMA | Int. stepper & enc. | 30° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 80:1 | 0,3" | |||||||||||||||||||||||||||||||
£ 3,991.68 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
L3550.050-STB | Stepper | 50° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 40:1 | 0,6" | |||||||||||||||||||||||||||||||
£ 3,088.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
L3550.050-STC | Stepper & enc. | 30° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 80:1 | 0,3" | |||||||||||||||||||||||||||||||
£ 3,207.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
L3550.050-STD | Stepper & enc. | 50° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 40:1 | 0,6" | |||||||||||||||||||||||||||||||
£ 3,564.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||
L3550.050-IMB | Int. stepper & enc. | 50° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 40:1 | 0,6" | |||||||||||||||||||||||||||||||
£ 4,348.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Order No. | Motor | Speed max. °/s |
Horizontal load max. kg |
Vertical load max. kg |
Moment load max. Nm |
Weight kg |
Accuracy ± arc-secs |
Uni-directional repeatability ± arc-secs |
Bi-directional repeatability ± arc-secs |
Gear ratio | Resolution ± arc-secs |
---|---|---|---|---|---|---|---|---|---|---|---|
L3550.050-STA | Stepper | 30° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 80:1 | 0,3" |
L3550.050-IMA | Int. stepper & enc. | 30° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 80:1 | 0,3" |
L3550.050-STB | Stepper | 50° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 40:1 | 0,6" |
L3550.050-STC | Stepper & enc. | 30° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 80:1 | 0,3" |
L3550.050-STD | Stepper & enc. | 50° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 40:1 | 0,6" |
L3550.050-IMB | Int. stepper & enc. | 50° | 4.5 | 0.3 | 1.7 | 0.45 | 70" | 5" | 45" | 40:1 | 0,6" |
Aluminium alloy body (light, stiff and stable), black anodised.
Weight 0,45 Kg.
The design utilises a thrust bearing system for the table movement. This offers excellent stability at low cost, but as a result, is not really suitable for use in a vertical application. For vertical applications see Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but you can also use your own pre-existing software with them such as Labview etc.
Integrated stepper motor has a motion controller built into it.
The stages are offered with different gear ratio options. A proprietary preload system ensures zero backlash in the gear train.
The travel is 360° continuous.
Easy to use plug and play system when used with a motion controller. Can be used in conjunction with motorised linear stages for multi-axis applications.
Requires external home switch (if required).
Motor options:
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Optionally with 1000 line rotary encoder.
Intelligent stepper - Nema 17 with a fully programmable motion controller inbuilt (i.e. no need for an external motion controller). Two +5 to +24VDC I/O lines. One 10 bit analogue input selectable 0 to +10VDC, 0 to +5VDC. RS422/485 communications. Input voltage +24VDC.
Optionally with 512 line rotary encoder.
Drawings show stepper motor configuration. See special pages for further motor options.