Units | Price/unit after discount | Applied Discount |
1 | £ 6,296.40 | 0% |
2 | £ 5,981.58 | 5% |
5 | £ 5,666.76 | 10% |
Units | Price/unit after discount | Applied Discount |
1 | £ 6,296.40 | 0% |
2 | £ 5,981.58 | 5% |
5 | £ 5,666.76 | 10% |
Black anodised aluminium body (6061). Hardened linear guideways, stainless steel Acme lead screw (with internally lubricated anti-backlash nut).
Easy plug and play system. Integrated limit switches are provided as standard. Controllable from PC or PLC when used in conjunction with a motion controller. Controllers come with their own software but many pre-existing software packages (such as Labview) can be used.
Applications - research, semi-conductors, fibre optics, automation etc.
Stepper - Nema 17, high torque, brushless. 0.95 Amp/phase, 5.0 Ohm/phase, 3.1 mH/phase, 1.8°/step. Option with 1000 line rotary encoder.
Limit switches are wired normally closed.
Motor resolution 0,03µ, encoder resolution 0,4µ. Minimum step size 0,5µ.